10-105 TINNED CU AWM 3505/3321/3289/3271/CL1503 AWM I A XLP 600V DARK GREEN 0 FT

Southwire #: F10015R116

Download Category Specifications
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BLUE
BROWN
DARK BLUE
DARK GREEN
GRAY
GREEN
ORANGE
RED
WHITE
YELLOW
Packaging

Application & Features

Specifications

Size (AWG or kcmil) (mm2) 10 AWG 10 AWG
No. of Strands 105 105
Insulation Thickness (mils) (mm) 30 0.76 mils mm
Nom. OD (mils) (mm) 170 4.32 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 40 59 lbs/1000' kgs/km

Standards & References

Construction

Resources

There are no downloadable resources for this product.