2/0-259 TINNED CU AWM 3193/CL1052 CSPE 600V BLACK 1000 FT

Southwire #: 57038516

Download Category Specifications
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

Specifications

Size (AWG or kcmil) (mm2) 2/0 AWG 2/0 AWG
No. of Strands 259 259
Insulation Thickness (mils) (mm) 80 2.03 mils mm
Nom. OD (mils) (mm) 634 16.10 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 523 778 lbs/1000' kgs/km

Standards & References

Construction

Resources

There are no downloadable resources for this product.