26-7 TINNED CU TR-64 AWM 1569/1007 AWM I A/B WHITE 5000 FT

Southwire #: F260021209

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
PURPLE
RED
WHITE
Packaging

Application & Features

For use as a component hook-up wire in eletrionic manufactured products.

Specifications

Size (AWG or kcmil) (mm2) 26 AWG 26 AWG
No. of Strands 7 7
Insulation Thickness (mils) (mm) 15 0.38 mils mm
Nom. OD (mils) (mm) 50 1.27 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 2 3 lbs/1000' kgs/km

Standards & References

  • UL listed as Style 1007
  • UL Listing E47523
  • CSA Spec. C22.2, No 16; File Listing: LL90458
  • RoHS

Construction

Southwire AWM 1007 is manufactured using solid or stranded tinned copper conductors with PVC insulation. 7 strand product is available with prefused copper strand.