SPEC: 43606

18-7 1 TRIAD CU TC INSTRUMENTATION CABLE 500 FT

Southwire #: 56295205

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

Southwire’s Instrumentation Cables Type TC-ER per UL 1277 are suitable for installations as outlined in NEC Article 336 for process control and instrumentation, control circuits for operation and interconnection of protective and signaling devices and for general use in manufacturing, industrial and commercial distribution systems. Cables are constructed with 7-strand copper conductors insulated with nylon covered PVC. The triad conductors are colored black, white, red and alpha-numeric printed. The overall assembly is covered with an aluminum polyester foil with 100% coverage and a tinned drain wire. The cable is suited for use in cable trays, raceways, conduit, aerial (when supported with a messenger) and direct burial. The cable is rated for -25°C to 90°C and rated for Class I Div II hazardous locations, sun and oil resistant. The jacket is black PVC with a nylon ripcord for easy removal.

Specifications

Cond. Size 18 AWG 18 AWG
Conductor Number 1 1
Diameter Over Conductor (in) (cm) 0.045 0.11 inch cm
Insulation Thickness (mils) (mm) 15 0.38 mils mm
Jacket Thickness (mils) (mm) 45 1.14 mils mm
Approx. OD (in) (cm) 0.286 0.73 inch cm
Approx. Weight (lbs/1000') (kgs/km) 48 71 lbs/1000' kgs/km
Min. Bend Radius (in) (cm) 1.7 4.32 inch cm
DC Resistance at 25C (ohms/1000') (ohms/km) 6.669 9.92 ohms/1000' ohms/km

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 66 Fixture Wire Type TFN
  • UL 1277 Electrical Power and Control Tray Cables
  • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test (1/0 and Larger)
  • EPA 40 CFR, Part 26, Subpart C heavy metals per Table 1, TCLP method

Construction

  1. Conductor: Class B stranded bare copper per ASTM B3 and B8
  2. Insulation: Premium Grade Polyvinyl Chloride (PVC) plus nylon Black/White/Red alpha-numeric print alternate and inverted. 1-ONE, 2-TWO.
  3. Overall Drain Wire: Tinned Copper. Sized two AWG sizes smaller than triad size. For #18 AWG triad: Drain is 20 AWG. For #16 AWG triad: Drain is 18 AWG.
  4. Binder: Mylar binder
  5. Overall Shielded: 100% coverage aluminum/polyester foil shield with a drain wire sized two AWG sizes smaller than triad size. For #18 AWG triad: Drain is 20 AWG. For #16 AWG triad: Drain is 18 AWG.
  6. Rip Cord: Rip cord under jacket for ease of removal
  7. Jacket: Black sunlight, oil and moisture resistant Polyvinyl Chloride (PVC)

Resources

There are no downloadable resources for this product.