Southwire’s Instrumentation Cables Type TC-ER UL 1277 are suitable for installations as outlined in NEC Article 336 for pro- cess control and instrumentation, control circuits for operation and interconnection of protective and signaling devices and for general use in manufacturing, industrial and commercial distribution systems. Cables are constructed with 7-strand copper conductors insulated with nylon covered PVC. The paired conductors are colored black, white, and alpha-numeric printed. The overall assembly is covered with an aluminum polyester foil with 100% coverage and a tinned drain wire. The cable is suited for use in cable trays, raceways, conduit, aerial (when supported with a messenger) and direct burial. The cable is rated for -30°C to 90°C and rated for Class I Div II hazardous locations, sun and oil resistant. The jacket is black PVC with a nylon ripcord for easy removal. Not TC-ER Rated.
Cond. Size | 18 AWG 18 AWG | |
Conductor Number | 1 1 | |
Diameter Over Conductor (in) (cm) | 0.045 0.11 | inch cm |
Insulation Thickness (mils) (mm) | 15 0.38 | mils mm |
Jacket Thickness (mils) (mm) | 45 1.14 | mils mm |
Approx. OD (in) (cm) | 0.264 0.67 | inch cm |
Approx. Weight (lbs/1000') (kgs/km) | 38 57 | lbs/1000' kgs/km |
Min. Bend Radius (in) (cm) | 1.5 3.81 | inch cm |
DC Resistance at 25C (ohms/1000') (ohms/km) | 6.669 9.92 | ohms/1000' ohms/km |
† 1 Pair is not TC-ER Rated.
! Tinned copper phase conductors