SPEC: 44069

Southwire® Machine Flex® Power XLPE RW90 SPEC44069

Type XHHW-2 600 Volts or 1000 Volts and Type RW90 600V. Rated 90°C Dry/Wet, -40°C. Flexible Bare Copper Conductors. Cross-Linked Polyethylene (XLPE) Insulation. Rated High-Heat, Flame, Moisture, Gasoline, Oil and Sunlight Resistant.

Download Category Specifications
PDF Excel Table

Application & Features

Southwire Type XHHW-2 & RW90 conductors are primarily used in conduit, cable tray or other recognized raceways for service, feeders, and branch circuit wiring as specified in the National Electric Code (NEC) and the Canadian Electrical Code (CE Code). XHHW-2 & RW90 conductors may be used at conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. Voltage rating for XHHW-2 conductors is 600 volts and 1000 volts. Voltage rating for RW90 conductors is 600 volts. Flexible bare copper stranding allows for ease of installation in locations with limited space, as well as including for use in electrical equipment for industrial facilities with harsh chemical environments, telecommunications applications and data centers.

Specifications

Select a set of products below for more information:
Cond. Size Conductor Number Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km)
More Options
3/0 AWG 3/0 AWG
1 1
1666 1666
0.533 1.35
55 1.40
0.603 1.53
578 860
More Options
4/0 AWG 4/0 AWG
1 1
2109 2109
0.520 1.32
55 1.40
0.642 1.63
730 1086
More Options
250 KCMIL 250 KCMIL
1 1
627 627
0.605 1.54
65 1.65
0.746 1.89
850 1265
More Options
300 KCMIL 300 KCMIL
1 1
741 741
0.638 1.62
65 1.65
0.778 1.98
1020 1518
More Options
350 KCMIL 350 KCMIL
1 1
893 893
0.670 1.70
65 1.65
0.810 2.06
1179 1755
More Options
750 KCMIL 750 KCMIL
1 1
1850 1850
1.094 2.78
80 2.03
1.266 3.22
2553 3799

! Green insulation
^ Green with yellow stripe insulation
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Cond. Size DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Max Pull Tension (lbs) (kg) Min. Bend Radius (in) (cm) Allowable Ampacity Raceway 75C Allowable Ampacity Raceway 90C
More Options
3/0 AWG 3/0 AWG
0.072 0.11
0.087 0.13
0.042 0.06
1342 608.72
2.5 6.35
200 200
225 225
More Options
4/0 AWG 4/0 AWG
0.057 0.08
0.069 0.10
0.041 0.06
1692 767.48
2.6 6.60
230 230
260 260
More Options
250 KCMIL 250 KCMIL
0.047 0.07
0.057 0.08
0.041 0.06
2000 907.18
2.9 7.37
255 255
290 290
More Options
300 KCMIL 300 KCMIL
0.039 0.06
0.051 0.08
0.041 0.06
2400 1088.62
3.1 7.87
285 285
320 320
More Options
350 KCMIL 350 KCMIL
0.033 0.05
0.042 0.06
0.040 0.06
2800 1270.06
3.2 8.13
310 310
350 350
More Options
750 KCMIL 750 KCMIL
0.016 0.02
0.024 0.04
0.038 0.06
6000 2721.55
6.3 16.00
475 475
535 535

* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B172 Standard Specification for Rope-Lay-Stranded Copper Conductors Having Bunch-Stranded Copper Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test (1/0 and Larger)
  • CSA C22.2 No. 38 Thermoset-insulated wires and cables
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • CE/RoHS-2 – The CE Marking has been applied solely to express the conformance to the material restrictions identified in the RoHS-2 (2011/65/EU) Directive
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661
  • Sunlight Resistance

Construction

  1. Conductor: 8 AWG - 4/0 AWG: Class K, flexible stranded, soft-drawn bare copper. 250 kcmil - 750 kcmil; Class I, flexible concentric ropelay stranded, soft-drawn bare copper
  2. Insulation: Black, sunlight, gas, & oil resistant Cross-Linked Polyethylene (XLPE)

Resources

There are no downloadable resources for this product.