Predominantly used for underground transmission in conduit systems, suitable for use in wet or dry locations, direct burial, underground duct, and where exposed to sunlight. To be used at 69,000 volts or less and at conductor temperatures not to exceed 90°C for normal operation.
Stock # | 67990499 67990499 | |
No. of Conductors | 1 1 | |
Size (AWG or kcmil) (mm2) | 1250 KCMIL 1250 KCMIL | |
No. of Strands | 85 85 | |
Insulation Thickness (mils) (mm) | 650 16.51 | mils mm |
Nom. OD (mils) (mm) | 3335 84.73 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 8547 12719 | lbs/1000' kgs/km |