18 SOL 8/C CU T-STAT CL3P NATURAL GEN 1000 FT GEN7 47661012

Southwire #: 47661012

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
NATURAL
Packaging

Application & Features

Genesis® Plenum Rated Thermostat Cable is suitable for installation as follows:

  • In fabricated ducts as described in NEC 300.22(B).
  • In risers.
  • Within buildings in other than air-handling spaces and risers.

Specifications

Size (AWG or kcmil) (mm2) 18 AWG 18 AWG
No. of Conductors 8 8
Stranding Solid Solid
Shielding Unshielded Unshielded
Nominal Total Weight (lbs/1000') (kgs/km) 51 76 lbs/1000' kgs/km

Standards & References

Genesis® Plenum Rated Thermostat Cable meets or exceeds the following:

  • NFPA 262 - Plenum Rated
  • UL 13 - Power-Limited Circuit Cables, Type CL2P
  • REACH/RoHS Compliant

Construction

Genesis® Plenum Rated Thermostat Cable features the following quality and convenience characteristics:

  1. Bare Copper conductors for excellent conductivity and low voltage drop.
  2. Low-Smoke PVC insulation.
  3. Plenum PVC jacket.
  4. Durable rip cord for efficient jacket stripping and removal.
  5. Sequential length marking for easy tracking of usage.
  6. Rated for 150 Volts
  7. Rated for -20 °C to 60 °C.