Genesis® General Purpose Rated Thermostat Cable is suitable for installation as follows:
Size (AWG or kcmil) (mm2) | 18 AWG 18 AWG | |
No. of Conductors | 12 12 | |
Stranding | Solid Solid | |
Shielding | Unshielded Unshielded | |
Nominal Total Weight (lbs/1000') (kgs/km) | 71 106 | lbs/1000' kgs/km |
Genesis® General Purpose Rated Thermostat Cable meets or exceeds the following:
Genesis® General Purpose Rated Thermostat Cable features the following quality and convenience characteristics: