14-7 3/C CU THHN/PVC BLACK/RED/GREEN TYPE TC-ER-JP 600V BLACK GEN 50 FT

Southwire #: 10693908

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

Genesis® Mini Split Tray Cable is suitable for installation as follows:

  • Installed in-wall without conduit in one- and two-family dwelling units (2017 NEC and later)
  • In burial applications with or without conduit.

Specifications

Size (AWG or kcmil) (mm2) 14 AWG 14 AWG
No. of Conductors 3 3
Stranding Stranded Stranded
Shielding Unshielded Unshielded
Nominal Total Weight (lbs/1000') (kgs/km) 76 113 lbs/1000' kgs/km

Standards & References

Genesis® Mini Split Tray Cable meets or exceeds the following:

  • UL 1277 - Electrical Power and Control Tray Cables
  • Direct Burial Rated
  • Sunlight Resistant Rated
  • REACH/RoHS Compliant

Construction

Genesis® Mini Split Tray Cable features the following quality and convenience characteristics:

  1. Bare Copper conductors for excellent conductivity and low voltage drop.
  2. THHN insulation.
  3. PVC jacket.
  4. Rated for 600 Volts
  5. Rated for -20°C to 90°C Dry / 75°C Wet.