Baseband CCTV Coaxial Cable, Plenum GEN39

Genesis Baseband CCTV Coaxial Cables ensure continuous video connectivity for analog video surveillance systems. Bare copper center conductors minimize voltage drop to preserve excellent video quality.

Download Category Specifications
PDF Excel Table

Application & Features

Genesis® Plenum Rated Baseband CCTV Coaxial Cable is suitable for installation as follows:

  • In fabricated ducts as described in NEC 300.22(B).
  • In other spaces used for environmental air as described in NEC 300.22(C).
  • In risers.
  • Within buildings in other than air-handling spaces and risers.

Specifications

Select a set of products below for more information:
Coaxical Component Power Component
Style Size (AWG or kcmil) (mm2) Material Shielding Size (AWG or kcmil) (mm2) No. of Conductors Stranding Shielding Nominal Total Weight (lbs/1000') (kgs/km)
More Options
RG59 RG59
20 AWG 20 AWG
BC BC
BC Braid BC Braid
20 AWG 20 AWG
2 2
Solid Solid
Unshielded Unshielded
47 70

Standards & References

Genesis® Plenum Rated Baseband CCTV Coaxial Cable meets or exceeds the following:

  • NFPA 262 - Plenum Rated
  • CSA C22.2 No. 2556 - FT6 Rated
  • UL 444 - Communication Cables, Type CMP
  • UL 13 - Power-Limited Circuit Cables, Type CL2P
  • REACH/RoHS Compliant

Construction

Genesis® Plenum Rated Baseband CCTV Coaxial Cable features the following quality and convenience characteristics:

  1. Solid Bare Copper center conductor for excellent conductivity and low voltage drop.
  2. FEP insulation.
  3. 95% coverage braid shield.
  4. Plenum PVC jacket.
  5. Countdown® Length Markings for easy tracking of usage and remaining cable.
  6. Rated for 300 Volts
  7. Rated for -20 °C to 75 °C.