Southwire Type SVT Flexible Cords are permitted for use as specified by Article 400 and related articles of the National Electrical Code®. Some typical applications for Type SVT include, but are not limited to: vacuum cleaners, household food preparing machines, home entertainment appliances, blowers, etc.
Size (AWG or kcmil) (mm2) | 18 AWG 18 AWG | |
No. of Conductors | 3 3 | |
No. of Strands | 41 41 | |
Nom. OD (mils) (mm) | 255 6.48 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 42 62 | lbs/1000' kgs/km |
Conductor Colors | BROWN/BLUE/GREEN-YELLOW BROWN/BLUE/GREEN-YELLOW |