Type STOOW Flexible Cord PCORD29

Download Category Specifications
PDF Excel Table

Application & Features

Southwire Type STOOW Flexible Cords are permitted for use as specified by Article 400 and related articles of the 2020 National Electric Code. Some typical applications for Type STOOW include, but are not limited to: Washing Machines and other large appliances, heavy-duty tools, motors and temporary electrical power and lighting installations for construction sites.

Specifications

Select more options below for part numbers, packaging, and color options:
Conductor
Size (AWG or kcmil) (mm2) No. of Conductors No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Conductor Colors
More Options
16 AWG 16 AWG
3 3
26 26
410 10.41
89 132
BLACK/WHITE/RED BLACK/WHITE/RED
More Options
16 AWG 16 AWG
3 3
65 65
407 10.34
93 138
BLACK/WHITE/GREEN-YELLOW BLACK/WHITE/GREEN-YELLOW
More Options
16 AWG 16 AWG
4 4
26 26
415 10.54
105 156
BLACK/WHITE/GREEN/RED BLACK/WHITE/GREEN/RED
More Options
16 AWG 16 AWG
5 5
65 65
500 12.70
143 213
BLACK/WHITE/RED/ORANGE/GREEN-YELLOW BLACK/WHITE/RED/ORANGE/GREEN-YELLOW
More Options
16 AWG 16 AWG
6 6
65 65
535 13.59
170 253
BLACK/WHITE/RED/GREEN-YELLOW/ORANGE/BLUE BLACK/WHITE/RED/GREEN-YELLOW/ORANGE/BLUE
More Options
16 AWG 16 AWG
8 8
65 65
575 14.61
200 298
More Options
16 AWG 16 AWG
10 10
65 65
659 16.74
232 346
More Options
16 AWG 16 AWG
12 12
65 65
690 17.53
279 416
More Options
14 AWG 14 AWG
3 3
41 41
530 13.46
155 231
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
More Options
12 AWG 12 AWG
3 3
65 65
605 15.37
210 313
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
More Options
12 AWG 12 AWG
4 4
65 65
665 16.89
246 366
BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN
More Options
10 AWG 10 AWG
4 4
104 104
710 18.03
304 452
BLACK/BLACK/GREEN-YELLOW/BLACK BLACK/BLACK/GREEN-YELLOW/BLACK

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B174 Standard Specification for Bunch-Stranded Copper
  • UL 62 Flexible Cords and Cables
  • CSA C22.2 No. 49 Flexible Cords and Cables

Construction

  1. Conductor: Class K stranded bare copper per ASTM B3 and B174
  2. Insulation: Heat, moisture, and oil resistant resistant PVC
  3. Filler and Binder: Fillers as needed to make core round and binder as needed to keep core assembly round on certain constructions
  4. Jacket: Sunlight, heat, moisture, and oil resistant PVC

Resources

There are no downloadable resources for this product.