SPEC: 70130

300V Type SVT 105°C. Silicone-Free SPEC70130

300 Volt 105°C Vacuum Cleaner Cord. Not for Hard Usage. PVC Insulation and Jacket.

Download Category Specifications
PDF Excel Table

Application & Features

Southwire Type SVT Flexible Cords are permitted for use as specified by Article 400 and related articles of the National Electrical Code®. Some typical applications for Type SVT include, but are not limited to: vacuum cleaners, household food preparing machines, home entertainment appliances, blowers, etc.

Specifications

Select more options below for part numbers, packaging, and color options:
Conductor
Size (AWG or kcmil) (mm2) No. of Conductors No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Conductor Colors
More Options
18 AWG 18 AWG
2 2
41 41
245 6.22
33 50
BLACK/WHITE BLACK/WHITE
More Options
18 AWG 18 AWG
3 3
41 41
255 6.48
39 59
BLACK/WHITE/GREEN BLACK/WHITE/GREEN

Ampacities are based on TABLE 400.5(A)(1) of the 2023 National Electrical Code and CEC Table 12
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Stock Number Filler
674048
No Filler No Filler
565289
No Filler No Filler
641182
No Filler No Filler
557988
Poly Filler Poly Filler
558107
Poly Filler Poly Filler
557989
Poly Filler Poly Filler
564616
Poly Filler Poly Filler
564753
Paper Filler Paper Filler
583974
Paper Filler Paper Filler
652970
Paper Filler Paper Filler
566072
Paper Filler Paper Filler
565073
Paper Filler Paper Filler
564650
Paper Filler Paper Filler
574829
Paper Filler Paper Filler

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B174 Standard Specification for Bunch-Stranded Copper
  • UL 62 Flexible Cords and Cables
  • CSA C22.2 No. 49 Flexible Cords and Cables
  • RoHS-3 Complies with European Directive 2015/863

Construction

  1. Conductor:Class M, Flexible Stranded Bare Copper per ASTM B-174
  2. Insulation:Polyvinyl Chloride (PVC)
  3. Filler:Polyproylene or Paper fillers as necessary for a round assembly
  4. Binder:Tissue paper separator hellicaly applied over the cabled conductors
  5. Jacket:Polyvinyl Chloride (PVC) (Colors available upon request)

Resources

There are no downloadable resources for this product.