Southwire Type SVT Flexible Cords are permitted for use as specified by Article 400 and related articles of the National Electrical Code®. Some typical applications for Type SVT include, but are not limited to: vacuum cleaners, household food preparing machines, home entertainment appliances, blowers, etc.
| Size (AWG or kcmil) (mm2) | 18 AWG 18 AWG | |
| No. of Conductors | 2 2 | |
| No. of Strands | 41 41 | |
| Nom. OD (mils) (mm) | 245 6.22 | mils mm |
| Nominal Total Weight (lbs/1000') (kgs/km) | 33 50 | lbs/1000' kgs/km |
| Conductor Colors | BLACK/WHITE BLACK/WHITE |
Ampacities are based on TABLE 400.5(A)(1) of the 2023 National Electrical Code and CEC Table 12
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.