SPEC: 70130

18-41 CU 3/C BLACK/WHITE/GREEN SVT BLACK 105C 300V POLY INDENT 14000 FT SPEC70130 55810701

Southwire #: 55810701

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
GRAY
WHITE
Conductor Color
Packaging

Application & Features

Southwire Type SVT Flexible Cords are permitted for use as specified by Article 400 and related articles of the National Electrical Code®. Some typical applications for Type SVT include, but are not limited to: vacuum cleaners, household food preparing machines, home entertainment appliances, blowers, etc.

Specifications

Size (AWG or kcmil) (mm2) 18 AWG 18 AWG
No. of Conductors 3 3
No. of Strands 41 41
Nom. OD (mils) (mm) 255 6.48 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 39 59 lbs/1000' kgs/km
Conductor Colors BLACK/WHITE/GREEN BLACK/WHITE/GREEN

Ampacities are based on TABLE 400.5(A)(1) of the 2023 National Electrical Code and CEC Table 12
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B174 Standard Specification for Bunch-Stranded Copper
  • UL 62 Flexible Cords and Cables
  • CSA C22.2 No. 49 Flexible Cords and Cables
  • RoHS-3 Complies with European Directive 2015/863

Construction

  1. Conductor:Class M, Flexible Stranded Bare Copper per ASTM B-174
  2. Insulation:Polyvinyl Chloride (PVC)
  3. Filler:Polyproylene or Paper fillers as necessary for a round assembly
  4. Binder:Tissue paper separator hellicaly applied over the cabled conductors
  5. Jacket:Polyvinyl Chloride (PVC) (Colors available upon request)

Resources

There are no downloadable resources for this product.