Southwire Type SJTOW Flexible Cords are permitted for Indoor and outdoor temporary power uses, portable industrial machinery, compressors, conveyor and automated production equipment. Cords are suitable for use in temperatures between -40°C to maximum 105°C.
| Conductor | ||||||
| Size (AWG or kcmil) (mm2) | No. of Conductors | No. of Strands | Nom. OD (mils) (mm) | Nominal Total Weight (lbs/1000') (kgs/km) | Conductor Colors | |
| More Options |
18 AWG
18 AWG
|
3
3
|
16
16
|
315
8.00
|
57
85
|
BLACK/WHITE/GREEN
BLACK/WHITE/GREEN
|
| More Options |
16 AWG
16 AWG
|
3
3
|
26
26
|
345
8.76
|
69
103
|
BLACK/WHITE/GREEN
BLACK/WHITE/GREEN
|
| More Options |
14 AWG
14 AWG
|
3
3
|
41
41
|
379
9.63
|
88
131
|
BLACK/WHITE/GREEN
BLACK/WHITE/GREEN
|
| More Options |
12 AWG
12 AWG
|
3
3
|
65
65
|
445
11.30
|
126
188
|
BLACK/WHITE/GREEN
BLACK/WHITE/GREEN
|
| More Options |
10 AWG
10 AWG
|
3
3
|
105
105
|
596
15.14
|
237
353
|
BLACK/WHITE/GREEN
BLACK/WHITE/GREEN
|
* Ampacities are based on TABLE 400.5(A)(1) of the 2023 National Electrical Code and CEC Table 12.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
| Stock Number | Size (AWG) | Conductor Number | Filler/Binder |
|
18
18
|
3
3
|
NF/NB
NF/NB
|
|
|
16
16
|
3
3
|
Paper/Paper
Paper/Paper
|
|
|
14
14
|
3
3
|
NF/NB
NF/NB
|
|
|
14
14
|
3
3
|
NF/NB
NF/NB
|
|
|
14
14
|
3
3
|
Paper/Paper
Paper/Paper
|
|
|
14
14
|
3
3
|
Paper/Paper
Paper/Paper
|
|
|
12
12
|
3
3
|
Paper/Paper
Paper/Paper
|
|
|
10
10
|
3
3
|
NF/Paper
NF/Paper
|