SPEC: 70062

18-16 CU 3/C BLACK/WHITE/GREEN SJTOW BLACK 105C 300V N/F 5000 FT SPEC70062 56313502

Southwire #: 56313502

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Conductor Color
Packaging

Application & Features

Southwire Type SJTOW Flexible Cords are permitted for Indoor and outdoor temporary power uses, portable industrial machinery, compressors, conveyor and automated production equipment. Cords are suitable for use in temperatures between -40°C to maximum 105°C.

Specifications

Size (AWG or kcmil) (mm2) 18 AWG 18 AWG
No. of Conductors 3 3
No. of Strands 16 16
Nom. OD (mils) (mm) 315 8.00 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 57 85 lbs/1000' kgs/km
Conductor Colors BLACK/WHITE/GREEN BLACK/WHITE/GREEN

* Ampacities are based on TABLE 400.5(A)(1) of the 2023 National Electrical Code and CEC Table 12.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • UL 62 Flexible Cords and Cables
  • CSA C22.2 No. 49 Flexible Cords and Cables
  • Passes CSA FT2 Flame Test
  • RoHS-3 Complies with European Directive 2015/863
  • NEC Article 400 Flexible Cords, Cables and Fixture Wire
  • Federal Specification J-C-580B

Construction

  1. Conductor:Class K stranded bare copper per ASTM B-174
  2. Insulation:Moisture and oil resistant Polyvinyl Chloride PVC
  3. Filler:Paper filler and binder as needed. See table below
  4. Jacket:Black Polyvinyl Chloride PVC (Other colors available upon request)

Resources

There are no downloadable resources for this product.