SPEC: 60509

Titan2™ Type EF Extra-Flexible Liquidtight Metal Conduit SPEC60509

Extra-Flexible Liquidtight Metal Conduit. General Purpose Use. Oil-Resistant. Sunlight-Resistant. Temperature Rated -10°C to 60°C.

Download Category Specifications
PDF Excel Table

Application & Features

Titan2™ Extra-Flexible Liquidtight Flexible Metallic Conduit is suitable of the following installations:

  • Delivers wiring protection where listed products are not required
  • Seals out abrasives, alcohol, coolants, corrosive fumes and gases, dirt, grease, mineral acids, non-concentrated fixed alkaline, petroleum oils, salt air spray, water and weather.
  • Used in industrial and commercial applications for conveyors, blowers, cranes, air conditioners, machine tooling and lubrication equipment where UL listing is not required
  • Applications requiring movement, crossover connections, or tight bends

  • Features
  • Resistant to weather, heat, oil, and chemical breakdown
  • Smooth metal interior for easy wire pulling
  • Requires standard liquid-tight fittings
  • Rated for temperature range of -10°C to 60°C (14°F to 140°F)
  • Specifications

    Select a set of products below for more information:
    Cond. Size Dia. Over Inner Jacket (in) (cm) Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km) Min. Bend Radius (in) (cm)
    More Options
    3/8 Inch 3/8 Inch
    0.484 1.23
    0.690 1.75
    16 24
    4.0 10.16
    More Options
    1/2 Inch 1/2 Inch
    0.622 1.58
    0.820 2.08
    16 24
    6.5 16.51
    More Options
    3/4 Inch 3/4 Inch
    0.820 2.08
    1.030 2.62
    27 40
    8.5 21.59
    More Options
    1 Inch 1 Inch
    1.041 2.64
    1.290 3.28
    43 64
    13.0 33.02
    More Options
    1-1/4 Inch 1-1/4 Inch
    1.380 3.51
    1.630 4.14
    56 83
    16.0 40.64
    More Options
    1-1/2 Inch 1-1/2 Inch
    1.575 4.00
    1.865 4.74
    83 124
    18.0 45.72
    More Options
    2 Inch 2 Inch
    2.020 5.13
    2.340 5.94
    110 164
    22.3 56.64
    More Options
    2-1/2 Inch 2-1/2 Inch
    2.480 6.30
    2.840 7.21
    137 204
    29.3 74.42
    More Options
    3 Inch 3 Inch
    3.070 7.80
    3.460 8.79
    163 243
    35.0 88.90
    More Options
    3-1/2 Inch 3-1/2 Inch
    3.500 8.89
    3.960 10.06
    202 301
    40.0 101.60
    More Options
    4 Inch 4 Inch
    4.000 10.16
    4.460 11.33
    235 350
    48.0 121.92

    TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

    Trade Size Inner Diam (Min/Max) Outer Diam (Min/Max) Weight Minimum Bend Radius
    Inch Inch
    Inch Inch
    Inch Inch
    Lb/100ft Lb/100ft
    Inch Inch
    3/8 3/8
    0.484/0.504 0.484/0.504
    0.690/0.710 0.690/0.710
    16 16
    3* 3*
    1/2 1/2
    0.622/0.642 0.622/0.642
    0.820/0.840 0.820/0.840
    19 19
    4 4
    3/4 3/4
    0.820/0.840 0.820/0.840
    1.030/1.050 1.030/1.050
    27 27
    5 5
    1 1
    1.041/1.066 1.041/1.066
    1.290/1.315 1.290/1.315
    43 43
    8 8
    1-1/4 1-1/4
    1.380/1.410 1.380/1.410
    1.630/1.660 1.630/1.660
    56 56
    10 10
    1-1/2 1-1/2
    1.575/1.600 1.575/1.600
    1.865/1.900 1.865/1.900
    83 83
    12 12
    2 2
    2.020/2.045 2.020/2.045
    2.340/2.375 2.340/2.375
    110 110
    16 16
    2-1/2 2-1/2
    2.480/2.505 2.480/2.505
    2.840/2.875 2.840/2.875
    137 137
    20 20
    3 3
    3.070/3.100 3.070/3.100
    3.460/3.500 3.460/3.500
    163 163
    24 24
    3-1/2 3-1/2
    3.500/3.540 3.500/3.540
    3.960/4.000 3.960/4.000
    202 202
    28 28
    4 4
    4.000/4.040 4.000/4.040
    4.460/4.500 4.460/4.500
    235 235
    32 32
    Trade Size Inner Diam (Min/Max) Outer Diam (Min/Max) Weight Minimum Bend Radius
    Inch Inch
    Inch Inch
    Inch Inch
    Lb/100ft Lb/100ft
    Inch Inch
    1/2 1/2
    0.622/0.642 0.622/0.642
    0.820/0.840 0.820/0.840
    19 19
    4 4
    3/4 3/4
    0.820/0.840 0.820/0.840
    1.030/1.050 1.030/1.050
    27 27
    5 5
    1-1/2 1-1/2
    1.575/1.600 1.575/1.600
    1.865/1.900 1.865/1.900
    83 83
    12 12
    TRADE SIZE (Inch) 25 ft 50 ft 100 ft 150 ft 250 ft 300ft 400 ft 500 ft 600 ft 1000 ft
    Trade Size (Inch) Trade Size (Inch)
    25 ft 25 ft
    50 ft 50 ft
    100 ft 100 ft
    150 ft 150 ft
    250 ft 250 ft
    300 ft 300 ft
    400 ft 400 ft
    500 ft 500 ft
    600 ft 600 ft
    1000 ft 1000 ft
    3/8 3/8
    55093703
    55093701
    55093704
    1/2 1/2
    55093801
    55093805
    55093802
    3/4 3/4
    55094003
    55094005
    55094002
    1 1
    55106802
    55106803
    1-1/4 1-1/4
    55107002
    55107004
    1-1/2 1-1/2
    55107102
    55107103
    2 2
    55107202
    55107203
    2-1/2 2-1/2
    55107301
    55107303
    3 3
    55107401
    55107403
    3-1/2 3-1/2
    55107501
    55107503
    4 4
    55107601
    55107603

    Standards & References

    Construction

    1. Armor:Titan2™ Type EF is manufactured with a spiral wound strip of heavy gauge, corrosion-resistant, hot-dipped galvanized steel.
    2. Jacket:A flame retardant, flexible PVC jacket is extruded over the metal core. The gray jacket resists oils, mild acids and exposure to sunlight. Black jacket available but subject to economic order quantity.

    Resources

    There are no downloadable resources for this product.