SPEC: 60509

3/8" TITAN EX-FLEX CONDUIT TYPE EF GRAY 600 FT SPEC60509 55093704

Southwire #: 55093704

Download Category Specifications
PDF Excel Table
Select Product Specifications
Size
Length
Color

Application & Features

Titan2™ Extra-Flexible Liquidtight Flexible Metallic Conduit is suitable of the following installations:

  • Delivers wiring protection where listed products are not required
  • Seals out abrasives, alcohol, coolants, corrosive fumes and gases, dirt, grease, mineral acids, non-concentrated fixed alkaline, petroleum oils, salt air spray, water and weather.
  • Used in industrial and commercial applications for conveyors, blowers, cranes, air conditioners, machine tooling and lubrication equipment where UL listing is not required
  • Applications requiring movement, crossover connections, or tight bends

  • Features
  • Resistant to weather, heat, oil, and chemical breakdown
  • Smooth metal interior for easy wire pulling
  • Requires standard liquid-tight fittings
  • Rated for temperature range of -10°C to 60°C (14°F to 140°F)
  • Specifications

    Cond. Size 3/8 Inch 3/8 Inch
    Dia. Over Inner Jacket (in) (cm) 0.484 1.23 inch cm
    Approx. OD (in) (cm) 0.690 1.75 inch cm
    Approx. Weight (lbs/1000') (kgs/km) 16 24 lbs/1000' kgs/km
    Min. Bend Radius (in) (cm) 4.0 10.16 inch cm

    TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

    Standards & References

    Construction

    1. Armor:Titan2™ Type EF is manufactured with a spiral wound strip of heavy gauge, corrosion-resistant, hot-dipped galvanized steel.
    2. Jacket:A flame retardant, flexible PVC jacket is extruded over the metal core. The gray jacket resists oils, mild acids and exposure to sunlight. Black jacket available but subject to economic order quantity.

    Resources

    There are no downloadable resources for this product.