SPEC: 60506

1/2" TITAN METAL-FLEX CONDUIT TYPE CB BLUE 500 FT SPEC60506 55093404

Southwire #: 55093404

Download Category Specifications
PDF Excel Table
Select Product Specifications
Size
Length
Color

Application & Features

Titan2™ Type CB Liquidtight Flexible Metal Conduit is suitable for the following installations:

  • Under raised floors in data processing areas per NEC 645.5(D) & 645.5(D)(2)
  • For the installation and protection of electrical conductors in circuits of 600 Volts nominal, or less.
  • Where the conditions of installation, operation, or maintenance require flexibility or protection from liquids, vapors, solids, or weather
  • Used in industrial and commercial applications for conveyors, blowers, cranes, air conditioners, machine tooling and lubrication equipment
  • Applications requiring movement, crossover connections, or tight bends
  • Exposed or concealed locations
  • For flexible connections to swimming pool, spa, and hot tub motors per NEC 680.21(A)(3) & 680.42(A)(1)
  • Electric signs and outline lighting supply and secondary-circuit per NEC 600.31 (1000 Volts or less) & NEC 600.32 (over 1000 Volts).
  • Permitted for equipment grounding in sizes 3/8" through 1-1/4" in lengths not exceeding 6 feet per NEC 250.118(6)
  • Floating building feeders and services per NEC 553.7(B)
  • Boatyards & Marinas in accordance with NEC 555.13
  • Cranes & Hoists in accordance with NEC 610.11(C)
  • For Elevator, Dumbwaiters, Escalators, Moving Walks, Wheel Chair Lifts & Stairway Chair Lifts in accordance with NEC 620.21 (where expressly permitted)
  • In Hazardous Locations - where necessary for flexible connections within hazardous locations in accordance with the following:

  • Class I, Div. 2 - NEC 501.10(B)(2) & 501.30(B)
  • Class II, Div. 1 - NEC 502.10(A)(2) & 502.30(B)
  • Class II, Div. 2 - NEC 502.10(B)(2)
  • Class III, Div. 1 - NEC 503.10(A)(2) & 503.30(B)
  • Class III, Div. 2 - NEC 503.10(A)(2)

  • Titan2™ Type CB Liquidtight Flexible Metal Conduit meets or exceeds the following requirements:
  • NFPA 70 (National Electrical Code), Article 350 - Liquidtight Flexible Metal Conduit
  • UL Listed to Underwriters Laboratories Standard ANSI / UL-360 for Liquidtight Flexible Steel Conduit
  • CSA Listed to CSA 22.2 No.56 for use per the Canadian Electrical Code C22.1 Section 12-1300
  • REACH/RoHS-2 (Chemical Limit) Compliant

  • Features
  • Blue color easily identifies raceways for uninterrupted computer power circuits
  • A protective thermoplastic outer jacket which seals out water, liquids, abrasives, alcohol, coolants, corrosive fumes and gases, dirt, grease, mineral acids, non-concentrated fixed alkalines, petroleum oils, salt air and spray, and weather
  • Smooth metal interior for easy wiring pulling
  • UV sunlight resistant jacket
  • Rated for temperature range of -55°C to 80°C , 60°C Oil (-22°F to +176°F, 140°F Oil)
  • Accepts standard metallic liquid-tight fittings
  • Rated for direct burial applications
  • Specifications

    Cond. Size 1/2 Inch 1/2 Inch
    Dia. Over Inner Jacket (in) (cm) 0.622 1.58 inch cm
    Approx. OD (in) (cm) 0.820 2.08 inch cm
    Approx. Weight (lbs/1000') (kgs/km) 30 45 lbs/1000' kgs/km
    Min. Bend Radius (in) (cm) 6.5 16.51 inch cm

    TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

    Standards & References

    • UL 360 Liquidtight Flexible Steel Conduit
    • CSA 22.2 No. 56 Flexible metal conduit and liquid-tight flexible metal conduit
    • NFPA 70 (National Electrical Code), Article 350 - Liquidtight Flexible Metal Conduit

    Construction

    1. Armor:Titan2™ Type CB is manufactured with a spiral wound strip of heavy gauge, corrosion-resistant, hot-dipped galvanized steel. For 3/8" through 1-1/4" trade sizes, the core is constructed with a square locked steel strip with an integral copper-bonding strip enclosed within the steel convolutions. For 1-1/2" through 4" trade sizes, the core is constructed with a fully interlocked steel strip.
    2. Jacket:A rugged, flame retardant, flexible PVC jacket is extruded over the steel core. The blue jacket resists oils, mild acids and exposure to sunlight. Other jacket colors are available.

    Resources

    There are no downloadable resources for this product.