SPEC: 60506

Titan2™ Type CB Liquidtight Flexible Metal Conduit SPEC60506

Computer Blue Liquidtight Flexible Metal Conduit. Easy to Identify Blue Jacket for Computer Applications. UL/CSA Listed. Oil-Resistant. Sunlight-Resistant. Temperature Rated -55°C to 80°C.

Download Category Specifications
PDF Excel Table

Application & Features

Titan2™ Type CB Liquidtight Flexible Metal Conduit is suitable for the following installations:

  • Under raised floors in data processing areas per NEC 645.5(D) & 645.5(D)(2)
  • For the installation and protection of electrical conductors in circuits of 600 Volts nominal, or less.
  • Where the conditions of installation, operation, or maintenance require flexibility or protection from liquids, vapors, solids, or weather
  • Used in industrial and commercial applications for conveyors, blowers, cranes, air conditioners, machine tooling and lubrication equipment
  • Applications requiring movement, crossover connections, or tight bends
  • Exposed or concealed locations
  • For flexible connections to swimming pool, spa, and hot tub motors per NEC 680.21(A)(3) & 680.42(A)(1)
  • Electric signs and outline lighting supply and secondary-circuit per NEC 600.31 (1000 Volts or less) & NEC 600.32 (over 1000 Volts).
  • Permitted for equipment grounding in sizes 3/8" through 1-1/4" in lengths not exceeding 6 feet per NEC 250.118(6)
  • Floating building feeders and services per NEC 553.7(B)
  • Boatyards & Marinas in accordance with NEC 555.13
  • Cranes & Hoists in accordance with NEC 610.11(C)
  • For Elevator, Dumbwaiters, Escalators, Moving Walks, Wheel Chair Lifts & Stairway Chair Lifts in accordance with NEC 620.21 (where expressly permitted)
  • In Hazardous Locations - where necessary for flexible connections within hazardous locations in accordance with the following:

  • Class I, Div. 2 - NEC 501.10(B)(2) & 501.30(B)
  • Class II, Div. 1 - NEC 502.10(A)(2) & 502.30(B)
  • Class II, Div. 2 - NEC 502.10(B)(2)
  • Class III, Div. 1 - NEC 503.10(A)(2) & 503.30(B)
  • Class III, Div. 2 - NEC 503.10(A)(2)

  • Titan2™ Type CB Liquidtight Flexible Metal Conduit meets or exceeds the following requirements:
  • NFPA 70 (National Electrical Code), Article 350 - Liquidtight Flexible Metal Conduit
  • UL Listed to Underwriters Laboratories Standard ANSI / UL-360 for Liquidtight Flexible Steel Conduit
  • CSA Listed to CSA 22.2 No.56 for use per the Canadian Electrical Code C22.1 Section 12-1300
  • REACH/RoHS-2 (Chemical Limit) Compliant

  • Features
  • Blue color easily identifies raceways for uninterrupted computer power circuits
  • A protective thermoplastic outer jacket which seals out water, liquids, abrasives, alcohol, coolants, corrosive fumes and gases, dirt, grease, mineral acids, non-concentrated fixed alkalines, petroleum oils, salt air and spray, and weather
  • Smooth metal interior for easy wiring pulling
  • UV sunlight resistant jacket
  • Rated for temperature range of -55°C to 80°C , 60°C Oil (-22°F to +176°F, 140°F Oil)
  • Accepts standard metallic liquid-tight fittings
  • Rated for direct burial applications
  • Specifications

    Select a set of products below for more information:
    Cond. Size Dia. Over Inner Jacket (in) (cm) Approx. OD (inches) (cm) Approx. Weight (lbs/1000') (kgs/km) Min. Bend Radius (in) (cm)
    More Options
    1/2 Inch 1/2 Inch
    0.622 1.58
    0.820 2.08
    30 45
    6.5 16.51
    More Options
    3/4 Inch 3/4 Inch
    0.820 2.08
    1.030 2.62
    38 57
    8.5 21.59
    More Options
    1 Inch 1 Inch
    1.041 2.64
    1.290 3.28
    60 89
    13.0 33.02
    More Options
    1-1/4 Inch 1-1/4 Inch
    1.380 3.51
    1.630 4.14
    80 119
    16.0 40.64
    More Options
    1-1/2 Inch 1-1/2 Inch
    1.575 4.00
    1.865 4.74
    113 168
    18.0 45.72
    More Options
    2 Inch 2 Inch
    2.020 5.13
    2.340 5.94
    149 222
    22.3 56.64

    TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

    Trade Size Inner Diam (Min/Max) Outer Diam (Min/Max) Weight Minimum Bend Radius
    Inch Inch
    Inch Inch
    Inch Inch
    Lb/100ft Lb/100ft
    Inch Inch
    3/8 3/8
    0.484/0.504 0.484/0.504
    0.690/0.710 0.690/0.710
    23 23
    3* 3*
    1/2 1/2
    0.622/0.642 0.622/0.642
    0.820/0.840 0.820/0.840
    30 30
    4 4
    3/4 3/4
    0.820/0.840 0.820/0.840
    1.030/1.050 1.030/1.050
    38 38
    5 5
    1 1
    1.041/1.066 1.041/1.066
    1.290/1.315 1.290/1.315
    60 60
    8 8
    1-1/4 1-1/4
    1.380/1.410 1.380/1.410
    1.630/1.660 1.630/1.660
    80 80
    10 10
    1-1/2 1-1/2
    1.575/1.600 1.575/1.600
    1.865/1.900 1.865/1.900
    113 113
    12 12
    2 2
    2.020/2.045 2.020/2.045
    2.340/2.375 2.340/2.375
    149 149
    16 16
    2-1/2 2-1/2
    2.480/2.505 2.480/2.505
    2.840/2.875 2.840/2.875
    188 188
    20 20
    3 3
    3.070/3.100 3.070/3.100
    3.460/3.500 3.460/3.500
    235 235
    24 24
    3-1/2 3-1/2
    3.500/3.540 3.500/3.540
    3.960/4.000 3.960/4.000
    301 301
    28 28
    4 4
    4.000/4.040 4.000/4.040
    4.460/4.500 4.460/4.500
    310 310
    32 32
    TRADE SIZE (Inch) 25 ft 50 ft 100 ft 150 ft 250 ft 400 ft 500 ft 600 ft 1000 ft
    3/8 3/8
    55290701 55290701
    55290702 55290702
    1/2 1/2
    55093403
    55093404
    55093402
    3/4 3/4
    55093505
    55093504
    55093502
    1 1
    55093603
    55093604
    1-1/4 1-1/4
    55280903 55280903
    55280901
    1-1/2 1-1/2
    55281103
    55281101 55281101
    2 2
    55281203
    55281201 55281201
    2-1/2 2-1/2
    55281303 55281303
    55281301 55281301
    3 3
    55169903 55169903
    3-1/2 3-1/2
    55285403 55285403
    4 4
    55285503 55285503

    Standards & References

    • UL 360 Liquidtight Flexible Steel Conduit
    • CSA 22.2 No. 56 Flexible metal conduit and liquid-tight flexible metal conduit
    • NFPA 70 (National Electrical Code), Article 350 - Liquidtight Flexible Metal Conduit

    Construction

    1. Armor:Titan2™ Type CB is manufactured with a spiral wound strip of heavy gauge, corrosion-resistant, hot-dipped galvanized steel. For 3/8" through 1-1/4" trade sizes, the core is constructed with a square locked steel strip with an integral copper-bonding strip enclosed within the steel convolutions. For 1-1/2" through 4" trade sizes, the core is constructed with a fully interlocked steel strip.
    2. Jacket:A rugged, flame retardant, flexible PVC jacket is extruded over the steel core. The blue jacket resists oils, mild acids and exposure to sunlight. Other jacket colors are available.

    Resources

    There are no downloadable resources for this product.