Intended for use in Fault Managed Power Systems (FMPS), remote powering, indoor Class 4 circuits per 2023 National Electrical Code (NEC) article 726. For use, primarily, in Agriculture, Intelligent Buildings, and Wireless Densification. The power source (transmitter) for Class 4 circuits shall be supplied from a power source that has a voltage output of 450 volts (peak or DC) or less.
Ratings:
• Normal operating temperature: 90°C
• Temperature Range: -30°C to 90°C
• Cold bend: -30°C
• FT6 Horizontal Flame & Smoke Test
| Conductor | ||||||
| No. of Conductors | Size (AWG or kcmil) (mm2) | No. of Strands | Insulation Thickness (mils) (mm) | Nom. OD (mils) (mm) | Nominal Total Weight (lbs/1000') (kgs/km) | |
| More Options |
4
4
|
18 AWG
18 AWG
|
7
7
|
9
0.23
|
248
6.31
|
38
56
|
| More Options |
8
8
|
18 AWG
18 AWG
|
7
7
|
9
0.23
|
294
7.49
|
66
99
|
| More Options |
12
12
|
18 AWG
18 AWG
|
7
7
|
9
0.23
|
360
9.16
|
94
141
|
| More Options |
16
16
|
18 AWG
18 AWG
|
7
7
|
9
0.23
|
394
10.02
|
121
181
|
| More Options |
4
4
|
16 AWG
16 AWG
|
19
19
|
9
0.23
|
287
7.30
|
52
78
|
| More Options |
8
8
|
16 AWG
16 AWG
|
19
19
|
9
0.23
|
341
8.68
|
94
140
|
| More Options |
12
12
|
16 AWG
16 AWG
|
19
19
|
9
0.23
|
419
10.66
|
136
203
|
| More Options |
16
16
|
16 AWG
16 AWG
|
19
19
|
9
0.23
|
459
11.67
|
177
263
|
| More Options |
4
4
|
14 AWG
14 AWG
|
19
19
|
9
0.23
|
338
8.59
|
76
113
|
| More Options |
8
8
|
14 AWG
14 AWG
|
19
19
|
9
0.23
|
400
10.17
|
138
205
|
| More Options |
12
12
|
14 AWG
14 AWG
|
19
19
|
9
0.23
|
493
12.54
|
202
300
|
| More Options |
16
16
|
14 AWG
14 AWG
|
19
19
|
9
0.23
|
540
13.74
|
263
392
|
• TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
|
Size AWG |
Capacitance pF/ft |
|
18
18
|
<30
<30
|
|
16
16
|
<30
<30
|
|
14
14
|
<30
<30
|
|
ConductorSize num |
Numberof Pairs Black |
JacketColor White |
AWG |
|
18
18
|
2
2
|
||
|
18
18
|
4
4
|
||
|
18
18
|
6
6
|
||
|
18
18
|
8
8
|
||
|
16
16
|
2
2
|
||
|
16
16
|
4
4
|
||
|
16
16
|
6
6
|
||
|
16
16
|
8
8
|
||
|
14
14
|
2
2
|
||
|
14
14
|
4
4
|
||
|
14
14
|
6
6
|
||
|
14
14
|
8
8
|