Intended for use in Fault Managed Power Systems (FMPS), remote powering, indoor Class 4 circuits per 2023 National Electrical Code (NEC) article 726. For use, primarily, in Agriculture, Intelligent Buildings, and Wireless Densification. The power source (transmitter) for Class 4 circuits shall be supplied from a power source that has a voltage output of 450 volts (peak or DC) or less.
Ratings:
• Normal operating temperature: 90°C
• Temperature Range: -30°C to 90°C
• Cold bend: -30°C
• FT6 Horizontal Flame & Smoke Test
| Conductor | ||||||
| No. of Conductors | Size (AWG or kcmil) (mm2) | No. of Strands | Insulation Thickness (mils) (mm) | Nom. OD (mils) (mm) | Nominal Total Weight (lbs/1000') (kgs/km) | |
| More Options |
4
4
|
18 AWG
18 AWG
|
7
7
|
9
0.23
|
244
6.21
|
33
50
|
| More Options |
8
8
|
18 AWG
18 AWG
|
7
7
|
9
0.23
|
288
7.33
|
61
90
|
| More Options |
12
12
|
18 AWG
18 AWG
|
7
7
|
9
0.23
|
354
9.01
|
89
132
|
| More Options |
16
16
|
18 AWG
18 AWG
|
7
7
|
9
0.23
|
388
9.86
|
115
172
|
| More Options |
4
4
|
16 AWG
16 AWG
|
19
19
|
9
0.23
|
283
7.20
|
48
71
|
| More Options |
8
8
|
16 AWG
16 AWG
|
19
19
|
9
0.23
|
335
8.53
|
89
132
|
| More Options |
12
12
|
16 AWG
16 AWG
|
19
19
|
9
0.23
|
413
10.51
|
130
194
|
| More Options |
16
16
|
16 AWG
16 AWG
|
19
19
|
9
0.23
|
453
11.52
|
170
254
|
| More Options |
4
4
|
14 AWG
14 AWG
|
19
19
|
9
0.23
|
332
8.43
|
70
104
|
| More Options |
8
8
|
14 AWG
14 AWG
|
19
19
|
9
0.23
|
394
10.02
|
132
196
|
| More Options |
12
12
|
14 AWG
14 AWG
|
19
19
|
9
0.23
|
487
12.39
|
195
289
|
| More Options |
16
16
|
14 AWG
14 AWG
|
19
19
|
9
0.23
|
534
13.58
|
256
381
|
• TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
|
Size AWG |
Capacitance pF/ft |
|
18
18
|
<30
<30
|
|
16
16
|
<30
<30
|
|
14
14
|
<30
<30
|
| ConductorSize | Numberof Pairs | Black Jacket | White Jacket |
|
18
18
|
2
2
|
||
|
18
18
|
4
4
|
||
|
18
18
|
6
6
|
||
|
18
18
|
8
8
|
||
|
16
16
|
2
2
|
||
|
16
16
|
4
4
|
||
|
16
16
|
6
6
|
||
|
16
16
|
8
8
|
||
|
14
14
|
2
2
|
||
|
14
14
|
4
4
|
||
|
14
14
|
6
6
|
||
|
14
14
|
8
8
|