Intended for use in Fault Managed Power Systems (FMPS), remote powering, indoor Class 4 circuits per 2023 National Electrical Code (NEC) article 726. For use, primarily, in Agriculture, Intelligent Buildings, and Wireless Densification. The power source (transmitter) for Class 4 circuits shall be supplied from a power source that has a voltage output of 450 volts (peak or DC) or less.
Ratings:
• Normal operating temperature: 90°C
• Temperature Range: -30°C to 90°C
• Cold bend: -30°C
• FT6 Horizontal Flame & Smoke Test
| No. of Conductors | 4 4 | |
| Size (AWG or kcmil) (mm2) | 14 AWG 14 AWG | |
| No. of Strands | 19 19 | |
| Insulation Thickness (mils) (mm) | 9 0.23 | mils mm |
| Nom. OD (mils) (mm) | 332 8.43 | mils mm |
| Nominal Total Weight (lbs/1000') (kgs/km) | 70 104 | lbs/1000' kgs/km |
• TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.