SPEC: 10080

6-7 SD CU CONV 2.75" LH 1000 FT SPEC10080 10665850

Southwire #: 10665850

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Packaging

Application & Features

Specifications

Cond. Size 6 AWG 6 AWG
Strand Class B B
Cond. Strands 7 7
Cond. Cmil (cmils) (mm) 26240.0 16.93 cmils mm²
Approx. OD (in) (cm) 0.177 0.45 inch cm
Approx. Weight (lbs/1000') (kgs/km) 81 121 lbs/1000' kgs/km
DC Resistance at 25C (ohms/1000') (ohms/km) 0.411 0.61 ohms/1000' ohms/km

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors

Construction

  1. Conductor:Solid bare copper solid per ASTM B or Class A, B, or C compressed stranded bare copper per ASTM B3 and B8

Resources

There are no downloadable resources for this product.