SPEC: 10080

204.3 MILS (4 AWG SOL) CU SD 404 FT

Southwire #: 10644350

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Packaging

Application & Features

Specifications

Cond. Size 4 MILS 4 MILS
Strand Class Solid Solid
Cond. Strands Solid Solid
Cond. Cmil (cmils) (mm) 41740.0 26.93 cmils mm²
Approx. OD (in) (cm) 0.204 0.52 inch cm
Approx. Weight (lbs/1000') (kgs/km) 128 190 lbs/1000' kgs/km
DC Resistance at 25C (ohms/1000') (ohms/km) 0.258 0.38 ohms/1000' ohms/km

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors

Construction

  1. Conductor: Bare copper solid or compressed class B or C per ASTM B3 and ASTM B8

Resources

There are no downloadable resources for this product.