SPEC: 22060

4-19 SD CU SIMpull(TM) T90/TWN75/THHN/MTW WHITE 984 FT SPEC22060 67734516

Southwire #: 67734516

Copper Conductor, 600V, Thermoplastic-Insulated Cable, Rated TWN75.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
GREEN
WHITE
Packaging

Application & Features

SIMpull ® THHN, THWN-2, MTW - (UL) - suitable for dry locations not exceeding 90°C.

  • For Gasoline and Oil Resistant II applications not to exceed 75°C.
  • MTW (UL) - suitable for dry locations not exceeding 90°C. For wet locations, Gasoline and Oil Resistant II applications not to exceed 60°C.
  • T90 Nylon c(UL) - cables are primarily intended for installation in conduit (raceways) as exposed wiring in dry locations not exceeding 90°C. TWN75 c(UL) - suitable for wet or dry locations at not more than 75°C.
  • The maximum voltage rating for all intended applications is 600 volts.
  • Minimum installation handling temperature is limited to -25°C. Minimum operating temperature limited to -40°C.

Specifications

Cond. Size 4 AWG 4 AWG
Conductor Number 1 1
Cond. Strands 19 19
Diameter Over Conductor (in) (cm) 0.226 0.57 inch cm
Insulation Thickness (mils) (mm) 40 1.02 mils mm
Jacket Thickness (mils) (mm) 5 0.13 mils mm
Approx. OD (in) (cm) 0.324 0.82 inch cm
Copper Weight (lbs/1000') (kgs/km) 128 190 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 154 229 lbs/1000' kgs/km

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

Southwire’s SIMpull® THHN, THWN-2, MTW cables meet or exceed the following requirements:

  • ASTM B3, B8 and B787
  • Built to CSA C22.2 No.75, LL90458
  • -25°C Cold Bend Test Compliant
  • Canadian Electrical Code
  • CSA FT-1 - Flame Test
  • UL, c(UL) and CSA listed

Construction

  1. Southwire’s SIMpull ® THHN, THWN-2, MTW cables are manufactured with annealed (soft) copper conductor and a tough, heat and moisture-resistant thermoplastic polyvinyl chloride (PVC) insulation.
  2. Manufactured using combination unilay stranding.
  3. Copper Conductor
  4. SIMpull ® Insulation