• SIMpull® THHN, THWN-2, and MTW (UL): Suitable for dry locations not exceeding 90°C. For Gasoline and Oil Resistant II applications not to exceed 75°C.
• MTW (UL): suitable for dry locations not exceeding 90°C. For wet locations, Gasoline and Oil Resistant II applications not to exceed 60°C.
• T90 Nylon c(UL): cables are primarily intended for installation in conduit (raceways) as exposed wiring in dry locations not exceeding 90°C.
• TWN75 c(UL): suitable for wet or dry locations at not more than 75°C.
The maximum voltage rating for all intended applications is 600 volts. Minimum installation handling temperature is limited to -25°C. Minimum operating temperature limited to -40°C. Non-SIMpull Silicone Free sizes 14, 12, and 10 AWG.
| Cond. Size | 2 AWG 2 AWG | |
| Conductor Number | 1 1 | |
| Cond. Strands | 19 19 | |
| Diameter Over Conductor (in) (cm) | 0.282 0.72 | inch cm |
| Insulation Thickness (mils) (mm) | 40 1.02 | mils mm |
| Jacket Thickness (mils) (mm) | 7 0.18 | mils mm |
| Approx. OD (inches) (cm) | 0.382 0.97 | inch cm |
| Copper Weight (lbs/1000') (kgs/km) | 204 304 | lbs/1000' kgs/km |
| Approx. Weight (lbs/1000') (kgs/km) | 235 350 | lbs/1000' kgs/km |
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.