The SIMpull® CoilPAK™ Wire Payoff provides greater versatility and efficiency to branch circuit installations, eliminating the need for handling bulky spools and all of the setup and energy that go along with them. SIMpull® CoilPAK™ Wire Payoffs increase both safety and productivity by reducing the physical effort associated with material handling, pulling wire out of the package, and pulling wire through conduit. See Resources section for more information.
Southwire® SIMpull THHN® copper conductors as part of the SIMpull CoilPAK™ Wire Payoff are primarily used in conduit and cable trays for branch circuits in commercial or industrial applications as specified in the National Electrical Code. Voltage for all applications is 600 volts. SIMpull THHN® copper conductors are designed to be installed without application of a pulling lubricant. These conductors have multiple ratings. Depending upon the product application, allowable temperatures are as follows:
Conductor | Allowable Ampacities+ | |||||||||
Size (AWG or kcmil) | No. of Conductors | No. of Strands | Nom. OD (mils) (mm) | Insulation Thickness (mils) (mm) | Jacket Thickness (mils) (mm) | Nominal Total Weight (lbs/1000') (kgs/km) | Allowable Ampacity at 60C | Allowable Ampacity at 75C | Allowable Ampacity at 90C | |
580285 | 14 AWG 14 AWG | 1 1 | 1 1 | 106 2.69 | 15 0.38 | 5 0.13 | 16 23 | 15 15 | 15 15 | 15 15 |
580170 | 14 AWG 14 AWG | 1 1 | 19 19 | 113 2.87 | 15 0.38 | 5 0.13 | 16 24 | 15 15 | 15 15 | 15 15 |
580264 | 12 AWG 12 AWG | 1 1 | 1 1 | 122 3.12 | 15 0.38 | 5 0.13 | 24 35 | 20 20 | 20 20 | 20 20 |
580182 | 12 AWG 12 AWG | 1 1 | 19 19 | 132 3.35 | 15 0.38 | 5 0.13 | 25 36 | 20 20 | 20 20 | 20 20 |
586144 | 12 AWG 12 AWG | 2 2 | 1 1 | 241 6.14 | 15 0.38 | 5 0.13 | 46 68 | 20 20 | 20 20 | 20 20 |
586095 | 12 AWG 12 AWG | 2 2 | 19 19 | 260 6.60 | 15 0.38 | 5 0.13 | 49 72 | 20 20 | 20 20 | 20 20 |
583897 | 12 AWG 12 AWG | 3 3 | 1 1 | 368 9.36 | 15 0.38 | 5 0.13 | 71 105 | 20 20 | 20 20 | 20 20 |
584533 | 12 AWG 12 AWG | 3 3 | 19 19 | 390 9.91 | 15 0.38 | 5 0.13 | 73 109 | 20 20 | 20 20 | 20 20 |
580202 | 10 AWG 10 AWG | 1 1 | 1 1 | 153 3.91 | 20 0.51 | 5 0.13 | 37 55 | 30 30 | 30 30 | 30 30 |
580207 | 10 AWG 10 AWG | 1 1 | 19 19 | 165 4.19 | 20 0.51 | 5 0.13 | 39 58 | 30 30 | 30 30 | 30 30 |
580297 | 10 AWG 10 AWG | 2 2 | 1 1 | 307 7.82 | 20 0.51 | 5 0.13 | 73 109 | 30 30 | 30 30 | 30 30 |
587251 | 10 AWG 10 AWG | 2 2 | 19 19 | 326 8.28 | 20 0.51 | 5 0.13 | 77 114 | 30 30 | 30 30 | 30 30 |
Southwire® SIMpull THHN® copper conductors comply with the following:
Southwire® SIMpull THHN® copper conductors as part of the SIMpull CoilPAK™ Wire Payoff are made with soft drawn copper in solid or combination-unilay stranding. The wire is covered with a tough heat and moisture resistant PVC insulation with an overall nylon jacket utilizing SIMpull® Technology. The package design fully encases the wire for protection, utilizes a built in handle for easy carrying around the jobsite, and features a built-in payoff system that allows payoff directly from the package without the need for additional equipment or excessive setup. SIMpull CoilPAKs™ are available in a wide variety of colors and configurations to fit every jobsite need, including multiple sizes, conductor counts (1 to 4), and package lengths. Some colors and configurations subject to economic order quantity. Marked as THHN and THWN-2 in all sizes.