Southwire's SIMpull ® Copper RW90 is for open wiring and use in raceways (except cabletroughs and ventilated flexible cableways) in dry or wet locations.
Stock # | 95179801 95179801 | |
Size (AWG or kcmil) (mm2) | 2 AWG 2 AWG | |
No. of Strands | 7 7 | |
Nom. OD (mils) (mm) | 379 9.63 | mils mm |
Insulation Thickness (mils) (mm) | 45 1.14 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 231 344 | lbs/1000' kgs/km |
Allowable Ampacity at 75°C Open Air | 170 170 | |
Allowable Ampacity at 90°C Open Air | 190 190 | |
Allowable Ampacity at 75°C Cable in Conduit | 115 115 | |
Allowable Ampacity at 90°C Cable in Conduit | 130 130 |
Southwire’s SIMpull ® RW90 cables meet or exceed the following requirements: