Southwire's SIMpull ® Copper RW90 is for open wiring and use in raceways (except cabletroughs and ventilated flexible cableways) in dry or wet locations.
Stock # | 58644399 58644399 | |
Size (AWG or kcmil) (mm2) | 600 KCMIL 600 KCMIL | |
No. of Strands | 61 61 | |
Nom. OD (mils) (mm) | 1010 25.65 | mils mm |
Insulation Thickness (mils) (mm) | 80 2.03 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 1948 2900 | lbs/1000' kgs/km |
Allowable Ampacity at 75°C Open Air | 690 690 | |
Allowable Ampacity at 90°C Open Air | 780 780 | |
Allowable Ampacity at 75°C Cable in Conduit | 420 420 | |
Allowable Ampacity at 90°C Cable in Conduit | 475 475 |
Southwire’s SIMpull ® RW90 cables meet or exceed the following requirements: