Southwire’s SIMpull ® aluminum RW90 is for open wiring used in raceways (except cabletroughs and ventilated flexible cableways) in dry or wet locations.
Stock # | 64157099 64157099 | |
Size (AWG or kcmil) (mm2) | 3/0 AWG 3/0 AWG | |
No. of Strands | 16 16 | |
Nom. OD (mils) (mm) | 539 13.69 | mils mm |
Insulation Thickness (mils) (mm) | 55 1.40 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 200 298 | lbs/1000' kgs/km |
Allowable Ampacity at 75°C Open Air | 240 240 | |
Allowable Ampacity at 90°C Open Air | 270 270 | |
Allowable Ampacity at 75°C Cable in Conduit | 155 155 | |
Allowable Ampacity at 90°C Cable in Conduit | 175 175 |
Southwire’s SIMpull ® RW90 cables meet or exceed the following requirements: