Southwire’s SIMpull ® aluminum RW90 is for open wiring used in raceways (except cabletroughs and ventilated flexible cableways) in dry or wet locations. For open wiring exposed to the weather. Minimum recommended installation temperature minus 40°C (with suitable handling procedures). Maximum conductor temperature 90°C.
Conductor | Allowable Ampacities | ||||||||
Size (AWG or kcmil) | No. of Strands | Nom. OD (mils) (mm) | Insulation Thickness (mils) (mm) | Nominal Total Weight (lbs/1000') (kgs/km) | Allowable Ampacity at 75°C Open Air | Allowable Ampacity at 90°C Open Air | Allowable Ampacity at 75°C Cable in Conduit | Allowable Ampacity at 90°C Cable in Conduit | |
562497 | 6 AWG 6 AWG | 7 7 | 259 6.58 | 35 0.89 | 39 58 | 75 75 | 85 85 | 50 50 | 55 55 |
562498 | 4 AWG 4 AWG | 7 7 | 303 7.70 | 35 0.89 | 57 85 | 100 100 | 115 115 | 65 65 | 75 75 |
562499 | 2 AWG 2 AWG | 6 6 | 358 9.09 | 35 0.89 | 84 125 | 135 135 | 150 150 | 90 90 | 100 100 |
561705 | 1 AWG 1 AWG | 8 8 | 413 10.49 | 40 1.02 | 109 162 | 155 155 | 175 175 | 100 100 | 115 115 |
561667 | 1/0 AWG 1/0 AWG | 10 10 | 450 11.43 | 40 1.02 | 133 198 | 180 180 | 205 205 | 120 120 | 135 135 |
562276 | 2/0 AWG 2/0 AWG | 12 12 | 490 12.45 | 40 1.02 | 163 242 | 210 210 | 235 235 | 135 135 | 150 150 |
561596 | 3/0 AWG 3/0 AWG | 15 15 | 537 13.64 | 40 1.02 | 200 297 | 240 240 | 270 270 | 155 155 | 175 175 |
560975 | 4/0 AWG 4/0 AWG | 19 19 | 589 14.96 | 40 1.02 | 246 366 | 280 280 | 315 315 | 180 180 | 205 205 |
560988 | 250 KCMIL 250 KCMIL | 22 22 | 654 16.61 | 50 1.27 | 294 438 | 315 315 | 355 355 | 205 205 | 230 230 |
561293 | 300 KCMIL 300 KCMIL | 21 21 | 704 17.88 | 50 1.27 | 348 518 | 350 350 | 395 395 | 230 230 | 260 260 |
560983 | 350 KCMIL 350 KCMIL | 35 35 | 750 19.05 | 50 1.27 | 399 594 | 395 395 | 445 445 | 250 250 | 280 280 |
561598 | 400 KCMIL 400 KCMIL | 35 35 | 793 20.14 | 50 1.27 | 451 671 | 425 425 | 480 480 | 270 270 | 305 305 |
560984 | 500 KCMIL 500 KCMIL | 34 34 | 872 22.15 | 50 1.27 | 554 824 | 485 485 | 545 545 | 310 310 | 350 350 |
580897 | 600 KCMIL 600 KCMIL | 37 37 | 977 24.82 | 65 1.65 | 676 1007 | 545 545 | 615 615 | 340 340 | 385 385 |
560985 | 750 KCMIL 750 KCMIL | 61 61 | 1072 27.23 | 65 1.65 | 830 1235 | 620 620 | 700 700 | 385 385 | 435 435 |
560986 | 1000 KCMIL 1000 KCMIL | 58 58 | 1224 31.09 | 65 1.65 | 1086 1616 | 750 750 | 845 845 | 445 445 | 500 500 |
Southwire’s SIMpull ® RW90 cables meet or exceed the following requirements:
Southwire’s SIMpull ® aluminum conductor RW90 with 8000 Series aluminum" low temperature rating" moisture resisting XLPE (cross linked polyethylene) and sunlight resistant insulation is marked "Sun Res" or "SR". Rated FT4 in sizes 350 KCMIL and larger. This product meets the current RoHS requirements and no lead is added or used in manufacturing.