Southwire® Type SER, service entrance cable is primarily used to convey power from the service drop to the meter base and from the meter base to the distribution panelboard; however, the cable may be used in all applications where Type SE cable is permitted. SER may be used in wet or dry locations at temperatures not to exceed 90°C. Voltage rating is 600 volts.
Stock # | 27757499 27757499 | |
Size (AWG or kcmil) (mm2) | 3 AWG 3 AWG | |
No. of Conductors | 3 3 | |
No. of Strands | 7 7 | |
Size (AWG) | 5 5 | |
No. of Neutrals | 1 1 | |
No. of Strands | 7 7 | |
Nom. OD (mils) (mm) | 855 21.72 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 719 1070 | lbs/1000' kgs/km |
Allowable Ampacity at 60C | 85 85 | |
Allowable Ampacity at 75C | 100 100 | |
Allowable Ampacity at 90C | 110 110 | |
Allowable Ampacity in Dwelling | 110 110 |
Southwire® Type SE cable complies with:
Southwire® Type SE cable is constructed with sunlight resistant Type XHHW2 onductors or Type THHN/THWN conductors. Copper conductors are annealed (soft) copper. Cable assembly plus reinforcement tape are jacketed with sunlight resistant gray polyvinyl chloride (PVC). Available as 1 conductor with a concentric ground, 2 conductor with a round or concentric ground, or 3 conductor with a bare ground. SE cable is jacketed with gray sunlight resistant polyvinyl chloride (PVC).