ACSR-Aluminum Conductor, Steel Reinforced
Stock # | 10133704 10133704 | |
Codeword | COOT COOT | |
Size (AWG or kcmil) (mm2) | 795 KCMIL 795 KCMIL | |
No. of Strands | 36 36 | |
Nom. OD (mils) (mm) | 1040 26.42 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 804 1196 | lbs/1000' kgs/km |
Southwire's ACSR bare conductor meets or exceeds the following ASTM specifications: