ACSR/TW-Aluminum Conductor, Steel Reinforced, Trapezoidal Shaped Aluminum Strands
| Codeword | YUKON YUKON | |
| Size (AWG or kcmil) (mm2) | 1233.6 KCMIL 1233.6 KCMIL | |
| No. of Strands | 38 38 | |
| Nom. OD (mils) (mm) | 1245 31.62 | mils mm |
| Nominal Total Weight (lbs/1000') (kgs/km) | 1631 2428 | lbs/1000' kgs/km |