ACSR/AW-Aluminum Conductor, Aluminum-Clad Steel Supported
| Codeword | PELICAN PELICAN | |
| Size (AWG or kcmil) (mm2) | 477 KCMIL 477 KCMIL | |
| No. of Strands | 18 18 | |
| Nom. OD (mils) (mm) | 814 20.68 | mils mm |
| Nominal Total Weight (lbs/1000') (kgs/km) | 507 754 | lbs/1000' kgs/km |
Southwire's ACSR/AW bare conductor meets or exceeds the following ASTM specifications:
Aluminum 1350-H19 wires, concentrically stranded about an aluminum-clad steel core.