795-26/7 ACSR/AW DRAKE 7232 LB

Southwire #: 19957024

Used as bare overhead transmission and as primary and secondary distribution cable. ACSR/AW offers strength characteristics similar to ACSR, along with slightly greater ampacity and resistance to corrosion due to aluminum-cladding of the steel core wires.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Packaging

Application & Features

ACSR/AW-Aluminum Conductor, Aluminum-Clad Steel Supported

Specifications

Codeword DRAKE DRAKE
Size (AWG or kcmil) (mm2) 795 KCMIL 795 KCMIL
No. of Strands 26 26
Nom. OD (mils) (mm) 1107 28.13 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 1041 1549 lbs/1000' kgs/km

Standards & References

Southwire's ACSR/AW bare conductor meets or exceeds the following ASTM specifications:

  • B230 Aluminum 1350-H19 Wire for Electrical Purposes.
  • B502 Aluminum-Clad Steel Core Wire for Use in Overhead Electrical Aluminum Conductors.
  • B549 Concentric-Lay Stranded Aluminum Conductors, Aluminum-Clad Steel Reinforced for Use in Overhead Electrical Conductors.

Construction

Aluminum 1350-H19 wires, concentrically stranded about an aluminum-clad steel core.

  1. Aluminum 1350-H19 wires, concentrically stranded about an aluminum-clad steel core.