AAC-All Aluminum Conductor, Bare
| Codeword | SUNFLOWER SUNFLOWER | |
| Size (AWG or kcmil) (mm2) | 4/0 AWG 4/0 AWG | |
| No. of Strands | 19 19 | |
| Nom. OD (mils) (mm) | 527 13.40 | mils mm |
| Nominal Total Weight (lbs/1000') (kgs/km) | 198 295 | lbs/1000' kgs/km |
Southwire's AAC bare conductor meets or exceeds the following ASTM specifications:
Aluminum 1350-H19 wires, concentrically stranded.