1272-61 AAC NARCISSUS 600 LB ALBARE2 10110527

Southwire #: 10110527

Classes AA and A are used primarily for overhead transmission and primary and secondary distribution, where ampacity must be maintained and a lighter conductor (compared to ACSR) is desired, and when conductor strength is not a critical factor.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Packaging

Application & Features

AAC-All Aluminum Conductor, Bare

Specifications

Codeword NARCISSUS NARCISSUS
Size (AWG or kcmil) (mm2) 1272 KCMIL 1272 KCMIL
No. of Strands 61 61
Nom. OD (mils) (mm) 1299 33.01 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 1192 1774 lbs/1000' kgs/km

Standards & References

Southwire's AAC bare conductor meets or exceeds the following ASTM specifications:

  • B230 Aluminum 1350-H19 Wire for Electrical Purposes.
  • B231 Concentric-Lay-Stranded Aluminum 1350 Conductors.

Construction

Aluminum 1350-H19 wires, concentrically stranded.