SPEC: 26272

HVTECK AL 3/C 140TRXLPE TS PVC AIA PVC 8kV 133% CSA SPEC26272

3 Conductor, 140 Mils Tree Retardant Cross Linked Polyethylene, 133% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket

Download Category Specifications
PDF Excel Table

Application & Features

Southwire's 8kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.

Specifications

Select a set of products below for more information:
Cond. Size Cond. Strands Diameter Over Conductor (in) (cm) Diameter Over Insulation (in) (cm) Insulation Thickness (mils) (mm) Diameter Over Shield (in) (cm) Inner Jacket Thickness (mils) (mm) Diameter Over Armor (in) (cm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km) Max Pull Tension (lbs) (kg) Min. Bend Radius (in) (cm)
More Options
2 AWG 2 AWG
8 8
0.268 0.68
0.586 1.49
140 3.56
0.646 1.64
80 2.03
1.949 4.95
60 1.52
2.069 5.26
1726 2569
1194 541.59
14.5 36.83
More Options
1 AWG 1 AWG
19 19
0.298 0.76
0.617 1.57
140 3.56
0.677 1.72
110 2.79
2.076 5.27
60 1.52
2.196 5.58
1985 2954
1506 683.11
15.4 39.12
More Options
1/0 AWG 1/0 AWG
10 10
0.336 0.85
0.654 1.66
140 3.56
0.714 1.81
110 2.79
2.156 5.48
60 1.52
2.276 5.78
2171 3231
1900 861.82
15.9 40.39
More Options
2/0 AWG 2/0 AWG
12 12
0.376 0.96
0.694 1.76
140 3.56
0.754 1.92
110 2.79
2.118 5.38
60 1.52
2.238 5.68
2291 3409
2395 1086.35
15.7 39.88
More Options
4/0 AWG 4/0 AWG
19 19
0.474 1.20
0.793 2.01
140 3.56
0.853 2.17
110 2.79
2.456 6.24
75 1.91
2.606 6.62
2896 4310
3808 1727.28
18.2 46.23
More Options
350 KCMIL 350 KCMIL
37 37
0.615 1.56
0.942 2.39
140 3.56
1.002 2.55
110 2.79
2.778 7.06
75 1.91
2.928 7.44
3750 5581
6300 2857.63
20.5 52.07
More Options
500 KCMIL 500 KCMIL
34 34
0.735 1.87
1.084 2.75
140 3.56
1.144 2.91
110 2.79
3.134 7.96
85 2.16
3.304 8.39
4747 7064
9000 4082.33
23.1 58.67

* Strand count meets minimum number per ASTM
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Cond. Size DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Capacitive Reactance (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Zero Sequence Impedance (ohms/1000') (ohms/1000') Positive Sequence Impedance (ohms/1000') (ohms/1000') Shield Short Circuit Current 6 Cycles Allowable Ampacity Directly Buried 90C Allowable Ampacity In Air 90C
More Options
2 AWG 2 AWG
0.267 0.40
0.336 0.50
0.044 0.07
0.043 0.06
0.696 + j0.540 0.696 + j0.540
0.336 + j0.043 0.336 + j0.043
2032 2032
157 157
135 135
More Options
1 AWG 1 AWG
0.211 0.31
0.266 0.40
0.041 0.06
0.041 0.06
0.629 + j0.524 0.629 + j0.524
0.266 + j0.042 0.266 + j0.042
2125 2125
178 178
154 154
More Options
1/0 AWG 1/0 AWG
0.168 0.25
0.211 0.31
0.038 0.06
0.040 0.06
0.577 + j0.504 0.577 + j0.504
0.211 + j0.040 0.211 + j0.040
2243 2243
202 202
176 176
More Options
2/0 AWG 2/0 AWG
0.133 0.20
0.167 0.25
0.035 0.05
0.038 0.06
0.535 + j0.485 0.535 + j0.485
0.167 + j0.039 0.167 + j0.039
2367 2367
229 229
204 204
More Options
4/0 AWG 4/0 AWG
0.084 0.13
0.105 0.16
0.029 0.04
0.036 0.05
0.476 + j0.441 0.476 + j0.441
0.105 + j0.036 0.105 + j0.036
2670 2670
294 294
268 268
More Options
350 KCMIL 350 KCMIL
0.050 0.07
0.065 0.10
0.024 0.04
0.033 0.05
0.433 + j0.383 0.433 + j0.383
0.065 + j0.034 0.065 + j0.034
3132 3132
386 386
363 363
More Options
500 KCMIL 500 KCMIL
0.035 0.05
0.046 0.07
0.022 0.03
0.032 0.05
0.409 + j0.343 0.409 + j0.343
0.046 + j0.032 0.046 + j0.032
3504 3504
465 465
447 447

* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* CEC ampacities are based on:
3/C in air copper and aluminum: D17N
3/C direct buried copper and aluminum: D17E

Standards & References

  • ASTM B801 Concentric-Lay-Stranded Conductors of 8000 Series Aluminum Alloy
  • ASTM B836 Compact Rounded Stranded Aluminum Conductors
  • CSA C22.2 No. 174 Cables in Hazardous Locations
  • CSA C22.2 No. 2556 & No. 0.3 Wire and Cable Test Methods
  • CSA C68.10 Shielded Power Cables for Commercial and Industrial Applications - 5 to 46 KV
  • CSA C68.3 Shielded & Concentric Neutral Power Cable - 5 to 46 kV
  • CSA LTGG [-40°C] - as per C68.10 - for Cold Bend and Impact rating
  • CSA HL - for Hazardous Locations rating
  • CSA SUN RES - for Sunlight Resistant rating
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • ICEA T-29-520 Flame Test (210,000 BTU/Hr)
  • IEEE 383 Flame Test (70,000 btu)
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test (1/0 and Larger)
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • FT1 Flame Test (1,706 BTU/Hr nominal - Vertical Wire Flame Test)
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV (Qualification Test Requirements)

Construction

  1. Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
  2. Conductor Shield:Semi-conducting cross-linked copolymer; A conductor separator is used for cable size larger than or equal to 500 Kcmil
  3. Insulation:140 Mils Tree Retardant Cross Linked Polyethylene 133% insulation level
  4. Insulation Shield:Strippable semi-conducting cross-linked copolymer
  5. Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
  6. Filler:Interstices filled with non-hydroscoping/non-wicking fillers
  7. Grounding Conductor:Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8
  8. Binder:Polypropylene tape
  9. Inner Jacket:PVC inner jacket
  10. Armour:Aluminum Interlocked Armour (AIA)
  11. Overall Jacket:Black Polyvinyl Chloride (PVC) Jacket

Resources

There are no downloadable resources for this product.