SPEC: 46469

CU Compressed 15kV NLEPR Insulation 133% IL AIA Black CPE Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial SPEC46469

3 Conductor, 220 Mils No Lead Ethylene Propylene Rubber NL EPR, 133% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armor (AIA), Thermoplastic Chlorinated Polyethylene (CPE) Jacket. Silicone Free

Download Category Specifications
PDF Excel Table

Application & Features

Southwire’s 15KV Teck type cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend when UL listed. Rated at -40°C for cold bend and cold impact and marked with "LTGG" when CSA listed or dual UL/CSA listed. For uses in Class I and II, Division 2 hazardous locations per NEC Article 501 and 502.Rated for 1000 lbs./ FT maximum sidewall pressure. The ground is sized to equal 50% of the phase conductor. Silicone free cable.

Specifications

Select more options below for part numbers, packaging, and color options:
Cond. Size Cond. Strands Diameter Over Conductor (in) (cm) Diameter Over Insulation (in) (cm) Insulation Thickness (mils) (mm) Diameter Over Shield (in) (cm) Ground Size Inner Jacket Thickness (mils) (mm) Diameter Over Armor (in) (cm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km) Max Pull Tension (lbs) (kg) Min. Bend Radius (in) (cm)
More Options
2/0 AWG 2/0 AWG
19 19
0.405 1.03
0.884 2.25
220 5.59
0.944 2.40
3x6 3x6
60 1.52
2.536 6.44
75 1.91
2.694 6.84
3878 5771
3194 1448.77
18.9 48.01
More Options
4/0 AWG 4/0 AWG
19 19
0.512 1.30
0.990 2.51
220 5.59
1.050 2.67
3x1 3x1
75 1.91
2.767 7.03
75 1.91
2.925 7.43
5019 7469
5978 2711.57
20.5 52.07
More Options
500 KCMIL 500 KCMIL
37 37
0.789 2.00
1.252 3.18
220 5.59
1.312 3.33
3x1 3x1
75 1.91
3.363 8.54
90 2.29
3.543 9.00
9232 13739
12000 5443.10
24.8 62.99
More Options
750 KCMIL 750 KCMIL
61 61
0.968 2.46
1.464 3.72
220 5.59
1.524 3.87
3x1/0 3x1/0
85 2.16
3.841 9.76
90 2.29
4.021 10.21
12582 18724
18000 8164.66
28.0 71.12

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Cond. Size DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Capacitive Reactance (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Zero Sequence Impedance (ohms/1000') (ohms/1000') Positive Sequence Impedance (ohms/1000') (ohms/1000') Shield Short Circuit Current 6 Cycles Allowable Ampacity In Duct 90C Allowable Ampacity In Duct 105C Allowable Ampacity In Air 90C Allowable Ampacity In Air 105C
More Options
2/0 AWG 2/0 AWG
0.081 0.12
0.102 0.15
0.035 0.05
0.042 0.06
0.472 + j0.412 0.472 + j0.412
0.102 + j0.042 0.102 + j0.042
2952 2952
220 220
235 235
245 245
275 275
More Options
4/0 AWG 4/0 AWG
0.051 0.08
0.065 0.10
0.031 0.05
0.041 0.06
0.432 + j0.372 0.432 + j0.372
0.066 + j0.039 0.066 + j0.039
3284 3284
285 285
305 305
325 325
360 360
More Options
500 KCMIL 500 KCMIL
0.022 0.03
0.030 0.04
0.022 0.03
0.034 0.05
0.378 + j0.289 0.378 + j0.289
0.030 + j0.035 0.030 + j0.035
4167 4167
450 450
485 485
535 535
600 600
More Options
750 KCMIL 750 KCMIL
0.014 0.02
0.023 0.03
0.019 0.03
0.034 0.05
0.355 + j0.247 0.355 + j0.247
0.024 + j0.033 0.024 + j0.033
4752 4752
545 545
585 585
670 670
745 745

* NEC ampacities are based on:
* For Duct: Table 310.60(C)(13) Detail 1.
* For Free Air: Table 310.60(C)(5).
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft.
* Capacitive Reactance is between Phase-to-Shield.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL 1072 Medium-Voltage Power Cables
  • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV (Qualification Test Requirements)
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661

Construction

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8 (Tinned Copper per ASTM B33 optional)
  2. Conductor Shield:Semi-conducting cross-linked copolymer
  3. Insulation:220 Mils No Lead Ethylene Propylene Rubber NL EPR 133% insulation level
  4. Insulation Shield:Strippable semi-conducting cross-linked copolymer
  5. Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
  6. Grounding Conductor:Three separate ground wires with a combined circular mil of 50% of the phase conductor. Class B compressed stranded bare copper per ASTM B3 and ASTM B8 (Tinned Copper per ASTM B33 optional)
  7. Filler:Wax paper filler
  8. Binder:Polypropylene tape
  9. Inner Jacket:Polyvinyl Chloride PVC inner jacket
  10. Armor:Aluminum Interlocked Armor (AIA)
  11. Overall Jacket:Black Thermoplastic Chlorinated Polyethylene (CPE) Jacket.

Resources

There are no downloadable resources for this product.