For exposed or concealed wiring in wet or dry locations. For use in ventilated, non-ventilated and ladder type cable troughs and ventilated flexible cableway in wet, dry, hazardous locations or direct buried. Sunlight Resistant. Typical applications are for control. lighting and power circuits in: pulp and paper mills, steel mills, food processing plants, commercial centers, mines, generating stations, refineries, industrial plants and chemical plants. Voltage 1000V CSA / 600V UL.
| Cond. Size | 4 AWG 4 AWG | |
| Cond. Strands | 7 7 | |
| Diameter Over Conductor (in) (cm) | 0.212 0.54 | inch cm |
| Insulation Thickness (mils) (mm) | 60 1.52 | mils mm |
| Ground Size | 1x6 1x6 | |
| Inner Jacket Thickness (mils) (mm) | 85 2.16 | mils mm |
| Diameter Over Armor (in) (cm) | 1.226 3.11 | inch cm |
| Jacket Thickness (mils) (mm) | 55 1.40 | mils mm |
| Approx. OD (in) (cm) | 1.336 3.39 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 684 1018 | lbs/1000' kgs/km |
| Max Pull Tension (lbs) (kg) | 751 340.65 | lbs kg |
| Min. Bend Radius (in) (cm) | 9.3 23.62 | inch cm |
* Strand count meets minimum number per ASTM
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.