For exposed or concealed wiring in wet or dry locations. For use in ventilated, non-ventilated and ladder type cable troughs and ventilated flexible cableway in wet, dry, hazardous locations or direct buried. Sunlight Resistant. Typical applications are for control. lighting and power circuits in: pulp and paper mills, steel mills, food processing plants, commercial centers, mines, generating stations, refineries, industrial plants and chemical plants. Voltage 1000V CSA / 600V UL.
| Cond. Size | 1 AWG 1 AWG | |
| Cond. Strands | 8 8 | |
| Diameter Over Conductor (in) (cm) | 0.298 0.76 | inch cm |
| Insulation Thickness (mils) (mm) | 80 2.03 | mils mm |
| Ground Size | 1x4 1x4 | |
| Inner Jacket Thickness (mils) (mm) | 85 2.16 | mils mm |
| Diameter Over Armor (in) (cm) | 1.503 3.82 | inch cm |
| Jacket Thickness (mils) (mm) | 65 1.65 | mils mm |
| Approx. OD (in) (cm) | 1.635 4.15 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 1031 1534 | lbs/1000' kgs/km |
| Max Pull Tension (lbs) (kg) | 1506 683.11 | lbs kg |
| Min. Bend Radius (in) (cm) | 11.4 28.96 | inch cm |
* Strand count meets minimum number per ASTM
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.