2 3EAL 600VUD TX STEPHENS/YS/USE-2 1000 FT AL600V84 55417201

Southwire #: 55417201

TRIPLE E Aluminum Alloy (AA-8176) Conductors. Cross-Linked Polyethylene (XLP) Insulation.

Download Category Specifications
Excel Table
Select Product Specifications
Construction
Conductor Color
Packaging

Application & Features

Southwire’s triplex Type RHH or RHW-2 or USE-2 AlumaFlex® is primarily used for secondary distribution and underground service at 600 volts or less, either directly burial or in ducts, where increased flexibility is needed. May also be used in conduit as specified by the NEC.

Specifications

Cond. Size null AWG null AWG
Ground Size null AWG null AWG

Standards & References

Southwire’s triplex Type RHH or RHW-2 or USE-2 AlumaFlex® 600 volt cable meets or exceeds the following ASTM specifications:

  • B800 8000 Series Aluminum Alloy Wire for Electrical Purposes – Annealed and Intermediate Tempers.
  • B801 Concentric-Lay-Stranded Conductors of 8000 Series Aluminum Alloy for Subsequent Covering or Insulation.

Construction

Type RHH or RHW-2 or USE-2 AlumaFlex® conductors are compressed stranded TRIPLE E AA-8000 (8176-H24) series Aluminum Alloy insulated with cross-linked polyethylene. A triplex construction consists of two phase conductors and one neutral. The neutral conductor contains three yellow extruded stripes and sequential footage marks. Conductors are durably surface printed for identification.

  1. 8000

Resources

There are no downloadable resources for this product.