1/0-7 AL 600VOH TX NERITINA/XLPE 38 IN. SPL LAY/PHASE ID 100 FT AL600V66 62244326

Southwire #: 62244326

Aluminum Conductors. Polyethylene or Crosslinked Polyethylene Insulation.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

Used to supply power, usually from a pole-mounted transformer, to the user's service head where connection to the service entrance cable is made. To be used at voltages of 600 volts phase-to-phase or less and at conductor temperatures not to exceed 75°C for polyethylene insulated conductors or 90°C for crosslinked polyethylene (XLP) insulated conductors.

Specifications

No. of Conductors 3 3
Size (AWG or kcmil) (mm2) 1/0 AWG 1/0 AWG
No. of Strands 7 7
Insulation Thickness (mils) (mm) 60 1.52 mils mm
Nom. OD (mils) (mm) 1031 26.19 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 416 620 lbs/1000' kgs/km

Standards & References

Southwire's triplex service drop cable meets or exceeds the following ASTM specifications:

  • B-230 Aluminum Wire, 1350-H19 for Electrical Purposes.
  • B-231 Aluminum Conductors, Concentric-Lay-Stranded.

Construction

Conductors are concentrically stranded, compressed 1350-H19 aluminum. Insulated with either polyethylene or crosslinked polyethylene (XLP). Neutral messengers are concentrically stranded 6201, AAC, or ACSR.

  1. 1350