HDFPC-DLO is a 2kV flexible power cable with a variety of possible applications such as but not limited to: Drilling rigs, railroad and transit car wiring, mining and other industrial equipment, and as flexible motor leads and wind turbine applications. The cable is suited for use in wet and dry areas, conduits, ducts, troughs, trays, and where superior electrical properties are desired. HDFPC-DLO is oil, heat, flame, abrasion, and sunlight resistant. Approved for use per the NEC® as Type RHH/RHW-2 and per the CE Code as 2kV Type RW90. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. Sizes 1/0 and Larger Rated For CT Use.
| Cond. Size | Cond. Strands | Strand Class | Conductor Number | Diameter Over Conductor (in) (cm) | Insulation Thickness (mils) (mm) | Jacket Thickness (mils) (mm) | Jacket Color | Approx. OD (in) (cm) | Approx. Weight (lbs/1000') (kgs/km) | DC Resistance at 25C (ohms/1000') (ohms/km) | Max Pull Tension (lbs) (kg) | |
| More Options |
12 AWG
12 AWG
|
19
19
|
D
D
|
1
1
|
0.091
0.23
|
45
1.14
|
15
0.38
|
BK
BK
|
0.210
0.53
|
36
54
|
1.774
2.64
|
52
23.59
|
| More Options |
10 AWG
10 AWG
|
19
19
|
I
I
|
1
1
|
0.125
0.32
|
55
1.40
|
25
0.64
|
BK
BK
|
0.265
0.67
|
58
86
|
1.081
1.61
|
83
37.65
|
| More Options |
8 AWG
8 AWG
|
41
41
|
I
I
|
1
1
|
0.145
0.37
|
55
1.40
|
30
0.76
|
RD
RD
|
0.330
0.84
|
92
137
|
0.679
1.01
|
132
59.87
|
| More Options |
6 AWG
6 AWG
|
65
65
|
I
I
|
1
1
|
0.186
0.47
|
50
1.27
|
30
0.76
|
BK
BK
|
0.370
0.94
|
127
189
|
0.435
0.65
|
209
94.80
|
| More Options |
4 AWG
4 AWG
|
105
105
|
I
I
|
1
1
|
0.235
0.60
|
60
1.52
|
35
0.89
|
BK
BK
|
0.440
1.12
|
196
292
|
0.274
0.41
|
333
151.05
|
| More Options |
2 AWG
2 AWG
|
161
161
|
I
I
|
1
1
|
0.290
0.74
|
60
1.52
|
35
0.89
|
BK
BK
|
0.500
1.27
|
282
420
|
0.172
0.26
|
530
240.40
|
| More Options |
1/0 AWG
1/0 AWG
|
266
266
|
I
I
|
1
1
|
0.379
0.96
|
75
1.91
|
55
1.40
|
BK
BK
|
0.645
1.64
|
450
670
|
0.109
0.16
|
844
382.83
|
| More Options |
2/0 AWG
2/0 AWG
|
342
342
|
I
I
|
1
1
|
0.400
1.02
|
80
2.03
|
50
1.27
|
BK
BK
|
0.690
1.75
|
566
842
|
0.087
0.13
|
1064
482.62
|
| More Options |
3/0 AWG
3/0 AWG
|
418
418
|
I
I
|
1
1
|
0.480
1.22
|
80
2.03
|
55
1.40
|
BK
BK
|
0.760
1.93
|
676
1006
|
0.069
0.10
|
1342
608.72
|
| More Options |
4/0 AWG
4/0 AWG
|
532
532
|
I
I
|
1
1
|
0.530
1.35
|
80
2.03
|
60
1.52
|
BK
BK
|
0.815
2.07
|
815
1213
|
0.055
0.08
|
1692
767.48
|
| More Options |
262.2 KCMIL
262.2 KCMIL
|
646
646
|
I
I
|
1
1
|
0.565
1.44
|
80
2.03
|
60
1.52
|
BK
BK
|
0.845
2.15
|
974
1449
|
0.026
0.04
|
2097
951.18
|
| More Options |
313.3 KCMIL
313.3 KCMIL
|
779
779
|
I
I
|
1
1
|
0.650
1.65
|
90
2.29
|
70
1.78
|
BK
BK
|
0.980
2.49
|
1139
1695
|
0.039
0.06
|
2506
1136.70
|
| More Options |
373.7 KCMIL
373.7 KCMIL
|
931
931
|
I
I
|
1
1
|
0.701
1.78
|
95
2.41
|
70
1.78
|
BK
BK
|
1.040
2.64
|
1343
1999
|
0.033
0.05
|
2989
1355.79
|
| More Options |
444.4 KCMIL
444.4 KCMIL
|
1121
1121
|
I
I
|
1
1
|
0.782
1.99
|
90
2.29
|
65
1.65
|
BK
BK
|
1.105
2.81
|
1654
2461
|
0.026
0.04
|
3555
1612.52
|
| More Options |
535.3 KCMIL
535.3 KCMIL
|
1330
1330
|
I
I
|
1
1
|
0.843
2.14
|
105
2.67
|
75
1.91
|
BK
BK
|
1.212
3.08
|
1889
2811
|
0.021
0.03
|
4282
1942.28
|
| More Options |
646.4 KCMIL
646.4 KCMIL
|
1628
1628
|
I
I
|
1
1
|
0.890
2.26
|
115
2.92
|
80
2.03
|
BK
BK
|
1.290
3.28
|
2292
3411
|
0.018
0.03
|
5171
2345.52
|
| More Options |
777.7 KCMIL
777.7 KCMIL
|
1924
1924
|
I
I
|
1
1
|
0.966
2.45
|
120
3.05
|
90
2.29
|
BK
BK
|
1.405
3.57
|
2727
4058
|
0.016
0.02
|
6221
2821.80
|
| More Options |
1111 KCMIL
1111 KCMIL
|
2745
2745
|
I
I
|
1
1
|
1.168
2.97
|
115
2.92
|
95
2.41
|
BK
BK
|
1.640
4.17
|
4161
6192
|
0.011
0.02
|
8888
4031.53
|
| Cond. Size | Black | Red | Brown | Orange | Yellow | Green | Gray |
|
12
12
|
665446
665446
|
665465
665465
|
665466
665466
|
665467
665467
|
665468
665468
|
|
|
|
10
10
|
665469
665469
|
665470
665470
|
665471
665471
|
665472
665472
|
665473
665473
|
|
|
|
8
8
|
TBA
TBA
|
665474
665474
|
665475
665475
|
665476
665476
|
665477
665477
|
|
|
|
6
6
|
665478
665478
|
665479
665479
|
665480
665480
|
665481
665481
|
665482
665482
|
|
|
|
4
4
|
665483
665483
|
665484
665484
|
665485
665485
|
653627
653627
|
|
||
|
2
2
|
138238
138238
|
138239
138239
|
138240
138240
|
138241
138241
|
|
||
|
1
1
|
167020
167020
|
138282
138282
|
138283
138283
|
138287
138287
|
138288
138288
|
138289
138289
|
|
|
1/0
1/0
|
138242
138242
|
138243
138243
|
138244
138244
|
138245
138245
|
138246
138246
|
|
|
|
2/0
2/0
|
138247
138247
|
138248
138248
|
138249
138249
|
138251
138251
|
|
||
|
3/0
3/0
|
138252
138252
|
138253
138253
|
138254
138254
|
138255
138255
|
138256
138256
|
|
|
|
4/0
4/0
|
138257
138257
|
138258
138258
|
138259
138259
|
138260
138260
|
|
||
|
262.6
262.6
|
641176
641176
|
665452
665452
|
665453
665453
|
665454
665454
|
665455
665455
|
|
|
|
313.3
313.3
|
665456
665456
|
665457
665457
|
665458
665458
|
665459
665459
|
665460
665460
|
|
|
|
373.7
373.7
|
655203
655203
|
678900
678900
|
576729
576729
|
678901
678901
|
678902
678902
|
|
|
|
444.4
444.4
|
678975
678975
|
665461
665461
|
665462
665462
|
665463
665463
|
665464
665464
|
|
|
|
535.3
535.3
|
138211
138211
|
138212
138212
|
138213
138213
|
677552
677552
|
|
||
|
646.4
646.4
|
138229
138229
|
138215
138215
|
138216
138216
|
138217
138217
|
138218
138218
|
|
|
|
777.7
777.7
|
640980
640980
|
640981
640981
|
640982
640982
|
138219
138219
|
640983
640983
|
||
|
1111
1111
|
138220
138220
|
138221
138221
|
138222
138222
|
138223
138223
|
138224
138224
|
|