This specification covers the construction requirements for a limited smoke, non-halogenated power cable insulated with TelcoHyde® 5221 with an overall flame retardant saturated braid. UL listed Type RHH, FT4-ST1 in accordance with the National Electrical Code. Product is for use in Central Office, CATV Head End, Data Center and Cell Tower applications. Cable is suitable for UL “CT USE” (Cable Tray rated).
Stock # | 57150402 57150402 | |
Size (AWG or kcmil) (mm2) | 6 AWG 6 AWG | |
No. of Strands | 65 65 | |
Nominal Total Weight (lbs/1000') (kgs/km) | 130 194 | lbs/1000' kgs/km |
Allowable Ampacity at 75C | 65 65 | |
Allowable Ampacity at 90C | 75 75 | |
Insulation Thickness (mils) (mm) | 60 1.52 | mils mm |
DC Resistance at 25°C | 0.436 0.436 |