This specification covers the construction requirements for a limited smoke, non-halogenated power cable insulated with TelcoHyde® 5221. UL listed Type RHH, FT4-ST1 in accordance with the National Electrical Code. Product is for use in Central Office, CATV Head End, Data Center and Cell tower applications. Cable is suitable for UL “CT USE” (Cable Tray rated).
| Size (AWG or kcmil) (mm2) | 10 AWG 10 AWG | |
| No. of Strands | 104 104 | |
| Nominal Total Weight (lbs/1000') (kgs/km) | 50 75 | lbs/1000' kgs/km |
| Allowable Ampacity at 75C | 35 35 | |
| Allowable Ampacity at 90C | 40 40 | |
| Insulation Thickness (mils) (mm) | 45 1.14 | mils mm |
| DC Resistance at 25°C | 1.08 1.08 |